(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Mill SLT Type Tip: Self-Restraint Type MSTA Type (Inch Specifications)

Slot Mill SLT Type Tip: Self-Restraint Type MSTA Type (Inch Specifications)
  • Volume Discount

•Machining Application: Groove / Cut
•Wrench: MS-FRW1

Part Number

Configured Part Number is shown.

Part Number
DR0625-1250A
DR0625-1250B
DR0625-1250C
DR1000-1875
DR1250-2250
DR1250-3125
MSTA02N063-5T
MSTA02N126-4T
MSTA03N063-7T
MSTA03N089-7T
MSTA03N126-6T
MSTA03N164-6T
MSTA04N063-9T
MSTA04N089-9T
MSTA04N126-9T
MSTA04N164-9T
MSTA05N063-11T
MSTA05N126-11T
MSTA05N164-11T
MSTA06N089-14T
MSTA06N126-14T
Part NumberMinimum order quantityVolume DiscountDays to Ship Machining Application Blade diameter D
(φ)
Work material Number of flutes
(sheet)
Compatible Tip Material φd1(inch) a(inch) Wrench Compatible Holder Compatible Tip Maximum Number of Rotations (min⁻¹) Weight (g) Groove Depth T (Inch) φD(inch) φd(inch) φd(H7)(inch) A(inch) A1(inch)
1 Piece(s)Available

10 Days or more

-----.158.130-MSTA02N126-4T----1.250.625--.315
1 Piece(s)Available

10 Days or more

-----.120.130-MSTA02N063-5T----1.250.625--.315
1 Piece(s)Available

10 Days or more

-----.120.130-MSTA03N○○○-○T----1.250.625--.315
1 Piece(s)Available

10 Days or more

-----.200.256-MSTA04N○○○-○T----1.8751.000--.394
1 Piece(s)Available

9 Days or more

-----.240.319-MSTA05N○○○-○T----2.2501.250--.394
1 Piece(s)Available

10 Days or more

-----.472.319-MSTA06N○○○-○T----3.1251.250--.472
1 Piece(s)Available

10 Days or more

Groove63.5General steel / Quenched and tempered steel / Stainless Steel5Carbide Coat--MS-FRW1-SLT16…5,10030.6252.500-.625.051-
1 Piece(s)Available

10 Days or more

Groove63.5General steel / Quenched and tempered steel / Stainless Steel4Carbide Coat--MS-FRW1-SLT30…5,10050.6252.500-.625.095-
1 Piece(s)Available

10 Days or more

Groove76.2General steel / Quenched and tempered steel / Stainless Steel7Carbide Coat--MS-FRW1-SLT16…4,00040.8753.000-.625.051-
1 Piece(s)Available

10 Days or more

Groove76.2General steel / Quenched and tempered steel / Stainless Steel7Carbide Coat--MS-FRW1-SLT22…4,00050.8753.000-.625.071-
1 Piece(s)Available

10 Days or more

Groove76.2General steel / Quenched and tempered steel / Stainless Steel6Carbide Coat--MS-FRW1-SLT30…4,00080.8753.000-.625.095-
1 Piece(s)Available

10 Days or more

Groove76.2General steel / Quenched and tempered steel / Stainless Steel6Carbide Coat--MS-FRW1-SLT40…4,000100.8753.000-.625.134-
1 Piece(s)Available

10 Days or more

Groove101.6General steel / Quenched and tempered steel / Stainless Steel9Carbide Coat--MS-FRW1-SLT16…3,200701.0634.000-1.000.051-
1 Piece(s)Available

10 Days or more

Groove101.6General steel / Quenched and tempered steel / Stainless Steel9Carbide Coat--MS-FRW1-SLT22…3,200801.0634.000-1.000.071-
1 Piece(s)Available

10 Days or more

Groove101.6General steel / Quenched and tempered steel / Stainless Steel9Carbide Coat--MS-FRW1-SLT30…3,2001301.0634.000-1.000.095-
1 Piece(s)Available

10 Days or more

Groove101.6General steel / Quenched and tempered steel / Stainless Steel9Carbide Coat--MS-FRW1-SLT40…3,2001501.0634.000-1.000.134-
1 Piece(s)Available

10 Days or more

Groove127General steel / Quenched and tempered steel / Stainless Steel11Carbide Coat--MS-FRW1-SLT16…2,6001001.3755.000-1.25.051-
1 Piece(s)Available

10 Days or more

Groove127General steel / Quenched and tempered steel / Stainless Steel11Carbide Coat--MS-FRW1-SLT30…2,6002001.3755.000-1.25.095-
1 Piece(s)Available

10 Days or more

Groove127General steel / Quenched and tempered steel / Stainless Steel11Carbide Coat--MS-FRW1-SLT40…2,6002501.3755.000-1.25.134-
1 Piece(s)Available

10 Days or more

Groove152.4General steel / Quenched and tempered steel / Stainless Steel14Carbide Coat--MS-FRW1-SLT22…2,0003001.4386.000-1.25.071-
1 Piece(s)Available

10 Days or more

Groove152.4General steel / Quenched and tempered steel / Stainless Steel14Carbide Coat--MS-FRW1-SLT30…2,0003501.4386.000-1.25.095-

Loading...

  1. 1

Basic Information

Machining Application Details Groove / Cut

Additional Products in this Category

Tech Support