(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DMC-H Type End Mill (High Rake Angle Type)

DMC-H Type End Mill (High Rake Angle Type)
  • Volume Discount

•Processing Applications : Flat Surface, Groove, Side Surface
For complete product overview and details on DMC-H Type End Mill (High Rake Angle Type), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DMC316H
DMC320H
DMC325H
DMC332H
DMC340H
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
l
(mm)
Clamp screw Scooping Angle (°) A.R. Scooping Angle (°) R.R.
1 Piece(s)Available

11 Days or more

169016130SB-4060TR+5°-3.5°
1 Piece(s)Available

11 Days or more

2011020130SB-4060TR+6°-2°
1 Piece(s)Available

11 Days or more

2512025240SB-4065TR+8°-2°
1 Piece(s)Available

11 Days or more

3213032240SB-4065TR+8°
1 Piece(s)Available

11 Days or more

4015032240SB-4065TR+8°

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove S(mm) 14.0 Wrench FT-15

Additional Products in this Category

Tech Support