(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MECH-F Type (without Coolant Holes) Front Piece

MECH-F Type (without Coolant Holes) Front Piece
  • Volume Discount

•Seizure Inhibitor: MP-1
•Number Of Steps: 2
•Scooping Angle (°) R.R.: -7°

Part Number

Configured Part Number is shown.

Part Number
MECH050R11-4T-F
MECH063R17-4T-F
MECH080R17-4T-F
MECH100R17-6T-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
Scooping Angle (°) A.R. φd
(mm)
φd
(mm)
C
(mm)
S
(mm)
L
(mm)
L1
(mm)
Clamp screw Weight (g) Blade rows
1 Piece(s)Available

11 Days or more

8+23°50220.7103218SB-2555TRG2004
1 Piece(s)Available

11 Days or more

8+19°63221.3164430SB-4070TRN4004
1 Piece(s)Available

11 Days or more

8+19°80321.3164430SB-4070TRN8004
1 Piece(s)Available

11 Days or more

12+19°100451.3164430SB-4070TRN13006

Loading...

  1. 1

Basic Information

Seizure Inhibitor MP-1 Number of Steps 2 Scooping Angle (°) R.R. -7°

Additional Products in this Category

Tech Support