(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MECH-BT50 Type (One-Piece Arbor Type, without Coolant Hole)

MECH-BT50 Type (One-Piece Arbor Type, without Coolant Hole)
  • Volume Discount

•Seizure Inhibitor: MP-1
•Scooping Angle (°) R.R.: -7°

Part Number

Configured Part Number is shown.

Part Number
MECH050R11-8-4T-BT50
MECH050R17-7-4T-BT50
MECH063R17-7-4T-BT50
MECH080R17-7-4T-BT50
MECH100R17-7-6T-BT50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Overall Length
(mm)
Number of flutes
(sheet)
S
(mm)
Wrench Clamp screw Compatible Tip Weight (g) Number of Steps Blade rows Rake Angle (°) A.R. (MAX)
1 Piece(s)Available

8 Days or more

501433273DTM-8SB-2555TRGBDMT11T308ER-N2/BDMT11T308ER-N3480084+23°
1 Piece(s)Available

8 Days or more

5017328104DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N4490074+19°
1 Piece(s)Available

8 Days or more

6317328104DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N4590074+19°
1 Piece(s)Available

8 Days or more

8017328104DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N4780074+19°
1 Piece(s)Available

8 Days or more

10017342104DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N41020076+19°

Loading...

  1. 1

Basic Information

Seizure Inhibitor MP-1 Scooping Angle (°) R.R. -7°

Additional Products in this Category

Tech Support