(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MECH Type End Mill (with Coolant Holes at Tip Blade)

MECH Type End Mill (with Coolant Holes at Tip Blade)
  • Volume Discount

•Seizure Inhibitor: MP-1
For complete product overview and details on MECH Type End Mill (with Coolant Holes at Tip Blade) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MECH025-S25-11-4-2T
MECH032-S32-11-5-2T
MECH032-S32-11-5-4T
MECH040-S32-17-4-2T
MECH050-S42-11-7-4T
MECH050-S42-11-7-6T
MECH050-S42-17-5-4T
Part NumberMinimum order quantityVolume DiscountDays to Ship Machining Application Blade diameter D
(φ)
Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
S
(mm)
L1
(mm)
Wrench Clamp screw Compatible Tip Number of Steps Blade rows Rake Angle (°) A.R. (MAX) Scooping Angle (°) R.R.
1 Piece(s)Available

10 Days or more

Plane / Side / Groove251202583746DTM-8SB-2555TRGBDMT11T308ER-N2/BDMT11T308ER-N342+21°-10°
1 Piece(s)Available

10 Days or more

Plane / Side / Groove3214032104655DTM-8SB-2555TRGBDMT11T308ER-N2/BDMT11T308ER-N352+23°-9°
1 Piece(s)Available

10 Days or more

Plane / Side3214032204655DTM-8SB-2555TRGBDMT11T308ER-N2/BDMT11T308ER-N354+23°-9°
1 Piece(s)Available

11 Days or more

Plane / Side / Groove401603285973DTM-15SB-4070TRNBDMT11T308ER-N2/BDMT11T308ER-N342+19°-7°
1 Piece(s)Available

11 Days or more

Plane / Side5017242286475DTM-8SB-2555TRGBDMT11T308ER-N2/BDMT11T308ER-N374+23°-7°
1 Piece(s)Available

11 Days or more

Plane / Side5017242426475DTM-8SB-2555TRGBDMT11T308ER-N2/BDMT11T308ER-N376+23°-7°
1 Piece(s)Available

11 Days or more

Plane / Side5018542207488DTM-15SB-4070TRNBDMT170408ER-N3/BDMT170408ER-N454+19°-6°

Loading...

  1. 1

Basic Information

Seizure Inhibitor MP-1

Additional Products in this Category

Tech Support