(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

METS Type T-Slot Mill

METS Type T-Slot Mill
  • Volume Discount

•Processing Application: Groove
•Scooping Angle (°) A.R.: +9°

Part Number

Configured Part Number is shown.

Part Number
METS21-S25
METS21-S25-H
METS25-S25
METS25-S25-H
METS32-S32
METS32-S32-H
METS40-S32
METS50-S32-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Length under neck
(mm)
φd
(mm)
φD1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
l
(mm)
Wrench Clamp screw Compatible Tip Blade rows Scooping Angle (°) R.R.
1 Piece(s)Available

11 Days or more

109252292110.5109293212179DT-8SB-2560TRSDMT060304E-K110°
1 Piece(s)Available

11 Days or more

109252292110.5109293212179DT-8SB-2560TRSDMT060304E-K110°
1 Piece(s)Available

11 Days or more

112254322512.51123232121711DT-8SB-2560TRSDMT060304E-K210°
1 Piece(s)Available

10 Days or more

112254322512.51123232121711DT-8SB-2560TRSDMT060304E-K210°
1 Piece(s)Available

10 Days or more

120324383215.51203836141914DT-10SB-3060TRSDMT080308E-K210°
1 Piece(s)Available

11 Days or more

120324383215.51203836141914DT-10SB-3060TRSDMT080308E-K210°
1 Piece(s)Available

11 Days or more

130324504020.51305036141918DT-15SB-4085TRSDMT120408E-K2-12°
1 Piece(s)Available

11 Days or more

140324605026.51406036141922DT-15SB-4085TRSDMT120408E-K2-12°

Loading...

  1. 1

Basic Information

Machining Application Groove Scooping Angle (°) A.R. +9°

Additional Products in this Category

Tech Support