(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEW Type End Mill Holder

MEW Type End Mill Holder
  • Volume Discount

•Processing Applications : Flat Surface, Groove, Side Surface, Vertical
For complete product overview and details on MEW Type End Mill Holder, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MEW16-S12-10-2T
MEW16-S16-10-2T
MEW18-S16-10-2T
MEW20-S16-10-2T
MEW20-S20-10-2T
MEW20-S20-10-3T
MEW20-S20-10-150-2T
MEW22-S20-10-3T
MEW25-S20-10-3T
MEW25-S20-15-2T
MEW25-S25-10-2T
MEW25-S25-10-3T
MEW25-S25-10-170-2T
MEW25-S25-15-2T
MEW28-S25-10-3T
MEW30-S25-10-4T
MEW32-S25-10-4T
MEW32-S25-15-2T
MEW32-S32-10-3T
MEW32-S32-10-4T
MEW32-S32-15-2T
MEW32-S32-15-3T
MEW40-S32-10-5T
MEW40-S32-15-3T
MEW40-S32-15-4T
MEW50-S32-10-5T
MEW50-S32-15-4T
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Overall Length
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Drawing φd
(mm)
S
(mm)
l
(mm)
Wrench Clamp screw Maximum Number of Rotations (min⁻¹) A.R.(MAX) R.R. Coolant Hole General Purpose Low Resistance Type Reinforced cutting edge type (for heavy cutting)
1 Piece(s)Available

10 Days or more

16100122Fig. 1161023DTPM-8SB-3065TRP43,750+7°-22°NALOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

16100162Figure 4161026DTPM-8SB-3065TRP43,750+7°-22°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

9 Days or more

18100162Figure 2181025DTPM-8SB-3065TRP43,000+7°-21°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

20110162Figure 2201026DTPM-8SB-3065TRP41,000+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

20110202Figure 4201030DTPM-8SB-3065TRP41,000+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

8 Days or more

20110203Figure 4201030DTPM-8SB-3065TRP41,000+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

20150202Figure 4201040DTPM-8SB-3065TRP41,000+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

22110203Figure 2221026DTPM-8SB-3065TRP39,600+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

8 Days or more

25120203Figure 2251029DTPM-8SB-3065TRP37,500+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

25120202Figure 2251529DTPM-15SB-4090TRP35,000+10°-22°AvailableLOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH
1 Piece(s)Available

10 Days or more

25120252Figure 4251032DTPM-8SB-3065TRP37,500+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

25120253Figure 4251032DTPM-8SB-3065TRP37,500+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

25170252Figure 4251050DTPM-8SB-3065TRP37,500+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

8 Days or more

25120252Figure 4251532DTPM-15SB-4090TRP35,000+10°-22°AvailableLOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH
1 Piece(s)Available

10 Days or more

28120253Figure 2281029DTPM-8SB-3065TRP35,800+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

30130254Figure 2301032DTPM-8SB-3065TRP34,800+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

32130254Figure 2321032DTPM-8SB-3065TRP33,900+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

32130252Figure 2321532DTPM-15SB-4090TRP30,000+10°-22°AvailableLOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH
1 Piece(s)Available

10 Days or more

32130323Figure 4321040DTPM-8SB-3065TRP33,900+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

32130324Figure 4321040DTPM-8SB-3065TRP33,900+7°-20°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

32130322Figure 4321540DTPM-15SB-4090TRP30,000+10°-22°AvailableLOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH
1 Piece(s)Available

10 Days or more

32130323Figure 4321540DTPM-15SB-4090TRP30,000+10°-22°AvailableLOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH
1 Piece(s)Available

10 Days or more

40150325Figure 2401050DTPM-8SB-3065TRP30,000+7°-19°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

40150323Figure 2401550DTPM-15SB-4090TRP25,000+10°-21°AvailableLOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH
1 Piece(s)Available

10 Days or more

40150324Figure 2401550DTPM-15SB-4090TRP25,000+10°-21°AvailableLOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH
1 Piece(s)Available

10 Days or more

50120325Figure 2501040DTPM-8SB-3065TRP22,500+7°-19°AvailableLOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH
1 Piece(s)Available

10 Days or more

50120324Figure 2501540DTPM-15SB-4090TRP17,000+10°-21°AvailableLOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Vertical Seizure Inhibitor MP-1

Additional Products in this Category

Tech Support