(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSRS15 Type Holder (Inch Specification)

MSRS15 Type Holder (Inch Specification)
  • Volume Discount

•Processing Applications : Flat Surface
For complete product overview and details on MSRS15 Type Holder (Inch Specification), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MSRS15080R-6T
MSRS15100R-4T
MSRS15100R-6T
MSRS15125R-6T
MSRS15125R-8T
MSRS15160R-8T
MSRS15160R-10T
MSRS15200R-10T
MSRS15200R-12T
MSRS15250R-12T
MSRS15250R-14T
MSRS15315R-14T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
Drawing φd
(mm)
φD1
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
φd3
(mm)
φd4
(mm)
φd5
(mm)
φd6
(mm)
φC
(mm)
φC1
(mm)
E
(mm)
G
(mm)
H
(mm)
a
(mm)
b
(mm)
Wrench Clamp screw Weight (g) R.R. Arbor Mounting Bolt Locater
1 Piece(s)Available

8 Days or more

6Fig. 1808725.42013------26-5069.5TT-25LSB-60120TR1300-9°HH12×35-
1 Piece(s)Available

8 Days or more

4Figure 210010731.7542-------32-50812.7TT-25L/DT-15SB-60120TR/SB-40140TR2000-5°-MAP-1806
1 Piece(s)Available

8 Days or more

6Figure 210010731.7542-------32-50812.7TT-25LSB-60120TR1900-5°--
1 Piece(s)Available

8 Days or more

6Figure 212513238.154-------38-601015.9TT-25L/DT-15SB-60120TR/SB-40140TR3600-5°-MAP-1806
1 Piece(s)Available

8 Days or more

8Figure 212513238.154-------38-601015.9TT-25LSB-60120TR3500-5°--
1 Piece(s)Available

8 Days or more

8Figure 216016750.868-------38-601119.0TT-25L/DT-15SB-60120TR/SB-40140TR5000-5°-MAP-1806
1 Piece(s)Available

8 Days or more

10Figure 216016750.868-------38-601119.0TT-25LSB-60120TR4900-5°--
1 Piece(s)Available

8 Days or more

10Figure 320020747.625--1826--101.6-3832601425.4TT-25L/DT-15SB-60120TR/SB-40140TR7700-5°-MAP-1806
1 Piece(s)Available

8 Days or more

12Figure 320020747.625--1826--101.6-3832601425.4TT-25LSB-60120TR7600-5°--
1 Piece(s)Available

8 Days or more

12Figure 325025747.625--1826--101.6-3832601425.4TT-25L/DT-15SB-60120TR/SB-40140TR12000-5°-MAP-1806
1 Piece(s)Available

8 Days or more

14Figure 325025747.625--1826--101.6-3832601425.4TT-25LSB-60120TR11900-5°--
1 Piece(s)Available

8 Days or more

14Figure 431532247.625--18262232101.6177.83825601425.4TT-25L/DT-15SB-60120TR/SB-40140TR17000-5°-MAP-1806

Loading...

  1. 1

Basic Information

Machining Application Plane A.R. +9° Selfishly Right-hand
S(mm) 12 Seizure Inhibitor MP-1

Additional Products in this Category

Tech Support