(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MFPN45 Type Face Mill

MFPN45 Type Face Mill
  • Volume Discount

•Dimension TT: TT-15
•Wrench: LW-5
•Seizure Inhibitor: MP-1
•Shim Screw: SPW-7050
•DIN: DTM-15

Part Number

Configured Part Number is shown.

Part Number
MFPN45063R-4T-M
MFPN45063R-5T-M
MFPN45063R-6T-M
MFPN45080R-5T
MFPN45080R-6T
MFPN45080R-6T-M
MFPN45080R-8T
MFPN45080R-8T-M
MFPN45100R-6T
MFPN45100R-6T-M
MFPN45100R-8T
MFPN45100R-8T-M
MFPN45100R-10T
MFPN45125R-7T
MFPN45125R-7T-M
MFPN45125R-10T
MFPN45125R-10T-M
MFPN45125R-13T
MFPN45125R-13T-M
MFPN45160R-8T
MFPN45160R-8T-M
MFPN45160R-12T
MFPN45160R-12T-M
MFPN45160R-16T
MFPN45200R-10T
MFPN45200R-10T-M
MFPN45200R-14T
MFPN45200R-14T-M
MFPN45200R-18T
MFPN45250R-12T
MFPN45250R-12T-M
MFPN45250R-16T
MFPN45250R-16T-M
MFPN45250R-20T
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
Drawing DIN φd
(mm)
φD1
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
φd3
(mm)
φd4
(mm)
E
(mm)
H
(mm)
TT a
(mm)
b
(mm)
Sheet Wrench Clamp screw Seizure Inhibitor Shim Screw Arbor Mounting Bolt Weight (kg)
1 Piece(s)Available

11 Days or more

4Fig. 1-6376221911--2140TT-156.310.4MFPN-45LW-5SB-50140TRMP-1SPW-7050HH10x300.5
1 Piece(s)Available

11 Days or more

5Fig. 1-6376221911--2150TT-156.310.4NA-SB-50140TRMP-1-HH10x300.5
1 Piece(s)Available

11 Days or more

6Fig. 1DTM-156376221911--2140-6.310.4NA-SB-40140TRNMP-1-HH10x300.5
1 Piece(s)Available

9 Days or more

5Fig. 1-809325.42213--2750-69.5Available-----1.1
1 Piece(s)Available

11 Days or more

6Fig. 1-809325.42213--2750-69.5NA-----1.1
1 Piece(s)Available

10 Days or more

6Fig. 1-8093272213--2450TT-15712.4NA-SB-50140TRMP-1-HH12x351.0
1 Piece(s)Available

11 Days or more

8Fig. 1-809325.42213--2750-69.5NA-----1.1
1 Piece(s)Available

10 Days or more

8Fig. 1DTM-158093272213--2450-712.4NA-SB-40140TRNMP-1-HH12x351.1
1 Piece(s)Available

11 Days or more

6Figure 2-10011331.7548---3250-812.7Available-----1.4
1 Piece(s)Available

11 Days or more

6Figure 2-1001133248---3050TT-15814.4MFPN-45LW-5SB-50140TRMP-1SPW-7050-1.4
1 Piece(s)Available

11 Days or more

8Figure 2-10011331.7548---3250-812.7NA-----1.4
1 Piece(s)Available

11 Days or more

8Figure 2-1001133248---3063TT-15814.4NA-SB-50140TRMP-1--1.4
1 Piece(s)Available

11 Days or more

10Figure 2-10011331.7548---3250-812.7NA-----1.3
1 Piece(s)Available

11 Days or more

7Figure 2-12513838.158---3663-1015.9Available-----2.6
1 Piece(s)Available

11 Days or more

7Figure 2-1251384058---3263TT-15916.4MFPN-45LW-5SB-50140TRMP-1SPW-7050-2.6
1 Piece(s)Available

10 Days or more

10Figure 2-12513838.158---3663-1015.9NA-----2.7
1 Piece(s)Available

11 Days or more

10Figure 2-1251384058---3263TT-15916.4NA-SB-50140TRMP-1--2.5
1 Piece(s)Available

11 Days or more

13Figure 2-12513838.158---3663-1015.9NA-----2.7
1 Piece(s)Available

11 Days or more

13Figure 2DTM-151251384058---3263-916.4NA-SB-40140TRNMP-1--2.6
1 Piece(s)Available

11 Days or more

8Figure 2-16017350.872---3863-1119.1Available-----4.0
1 Piece(s)Available

11 Days or more

8Figure 3-160173406866.714203263TT-15916.4MFPN-45LW-5SB-50140TRMP-1SPW-7050-3.8
1 Piece(s)Available

10 Days or more

12Figure 2-16017350.872---3863-1119.1NA-----4.0
1 Piece(s)Available

11 Days or more

12Figure 3-160173406866.714203263TT-15916.4NA-SB-50140TRMP-1--3.8
1 Piece(s)Available

11 Days or more

16Figure 2-16017350.872---3863-1119.1NA-----4.0
1 Piece(s)Available

11 Days or more

10Figure 3-20021347.625110101.618264063-1425.4Available-----6.7
1 Piece(s)Available

11 Days or more

10Figure 3-20021360110101.618264063TT-151425.7MFPN-45LW-5SB-50140TRMP-1SPW-7050-6.4
1 Piece(s)Available

11 Days or more

14Figure 3-20021347.625110101.618264063-1425.4NA-----6.9
1 Piece(s)Available

11 Days or more

14Figure 3-20021360110101.618204063TT-151425.7NA-SB-50140TRMP-1--6.5
1 Piece(s)Available

11 Days or more

18Figure 3-20021347.625110101.618264063-1425.4NA-----6.9
1 Piece(s)Available

11 Days or more

12Figure 3-25026347.625110101.618264063-1425.4Available-----9.4
1 Piece(s)Available

11 Days or more

12Figure 3-25026360110101.618264063TT-151425.7MFPN-45LW-5SB-50140TRMP-1SPW-7050-9.1
1 Piece(s)Available

11 Days or more

16Figure 3-25026347.625110101.618264063-1425.4NA-----9.6
1 Piece(s)Available

11 Days or more

16Figure 3-25026360110101.618264080TT-151425.7NA-SB-50140TRMP-1--9.1
1 Piece(s)Available

11 Days or more

20Figure 3-25026347.625110101.618264063-1425.4NA-----9.6

Loading...

  1. 1

Basic Information

Machining Application Plane / Chamfer

Additional Products in this Category

Tech Support