(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Milling Tip (with Hole)

Milling Tip (with Hole)
  • Volume Discount

[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.

Part Number

Configured Part Number is shown.

Part Number
BDMT070308ER-JS-PR1225
BDMT11T308ER-JT-PR1225
BDMT11T320ER-JT-PR1535
BDMT110304ER-JS-PR1225
BDMT170404ER-JT-PR1210
BDMT170420ER-JT-PR1225
BDMT170431ER-JT-PR1225
JOMT08T208ER-D-PR1210
LOMU100408ER-SM-PR1525
LOMU150508ER-GM-PR1535
LOMU150508ER-SM-PR1525
RDFG10FR-PR915
RPMT1204M0-PR1230
SPMT090304E-Z-PR1225
WNMU080608EN-GM-PR1525
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Work material
(mm)
Material Selfishly rε(Z)
(mm)
φd
(mm)
A
(mm)
W
(mm)
W(X)
(mm)
T
(mm)
Z
(mm)
α β
10 Piece(s)Available

8 Days or more

B (82° Parallelogram)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.8PR1225Right-hand-2.34.66.7-2.6-16°15°
10 Piece(s)Available

8 Days or more

B (82° Parallelogram)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.8PR1225Right-hand-2.86.711.0-3.8-18°13°
10 Piece(s)Available

8 Days or more

B (82° Parallelogram)Stainless Steel / Heat-resistant alloy, titanium alloy2.0PR1535Right-hand-2.86.711.0-3.8-18°13°
10 Piece(s)Available

8 Days or more

B (82° Parallelogram)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material0.4PR1225Right-hand-2.86.311.0-3.0-18°15°
10 Piece(s)Available

8 Days or more

B (82° Parallelogram)Cast Iron / Heat-resistant alloy, titanium alloy0.4PR1210Right-hand-4.49.617.0-4.9-18°13°
10 Piece(s)Available

8 Days or more

B (82° Parallelogram)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material2.0PR1225Right-hand-4.49.617.0-4.9-18°13°
10 Piece(s)Available

8 Days or more

B (82° Parallelogram)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material3.1PR1225Right-hand-4.49.617.0-4.9-18°13°
10 Piece(s)Available

8 Days or more

OtherCast Iron / Heat-resistant alloy, titanium alloy-PR1210Right-hand0.82.35.14-8.52.78-13°17°
10 Piece(s)Available

8 Days or more

L (Rectangular)Steel / Stainless Steel / High Hardness Material0.8PR1525Right-hand-3.46.6-4.84.01.7--
10 Piece(s)Available

8 Days or more

L (Rectangular)Stainless Steel / Heat-resistant alloy, titanium alloy0.8PR1535Right-hand-4.89.2-15.75.61.8--
10 Piece(s)Available

8 Days or more

L (Rectangular)Steel / Stainless Steel / High Hardness Material0.8PR1525Right-hand-4.89.2-15.75.61.8--
2 Piece(s)Available

10 Days or more

R (Circular)Steel5.0PR915Right-hand-3.6810.0-2.7-15°-
10 Piece(s)Available

8 Days or more

R (Circular)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy-PR1230Right-hand-4.412--4.76-11°-
10 Piece(s)Available

8 Days or more

S (Square)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material-PR1225-0.43.49.525--3.18-11°-
10 Piece(s)Available

8 Days or more

W (Hexagonal Type)Steel / Stainless Steel / High Hardness Material0.8PR1525--6.214.02--6.651.3--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Work material
(mm)
Material Selfishly rε(Z)
(mm)
φd
(mm)
A
(mm)
W
(mm)
W(X)
(mm)
T
(mm)
Z
(mm)
α β

Loading...

  1. 1

Additional Products in this Category

Tech Support