(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Rounded Shape Bottom Blade, 6-Blade, High-Feed Processing 6PDRS

Special Rounded Shape Bottom Blade, 6-Blade, High-Feed Processing 6PDRS
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 6
•Coating: For General Steel (AlCrN etc.)

Part Number

Configured Part Number is shown.

Part Number
6PDRS060-045-06
6PDRS080-060-08
6PDRS100-075-10
6PDRS120-090-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
External diameter Dc
(mm)
O.D. Tolerance
(mm)
1 Piece(s)Available

10 Days or more

4.557966-0.020~-0.038
1 Piece(s)Available

10 Days or more

6631288-0.025~-0.047
1 Piece(s)Available

10 Days or more

7.572151010-0.025~-0.047
1 Piece(s)Available

10 Days or more

983181212-0.032~-0.059

Loading...

  1. 1

Basic Information

Type Ball Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 Number of flutes(sheet) 6
Coating For General Steels (AlCrN, etc.) Machining Application Curved surface / Side / Engraving / R Groove

Additional Products in this Category

Tech Support