(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: With Lead
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 4
Part Number
Configured Part Number is shown.
4MFR080-190-R20
Blade diameter (Dc)(φ) | 8 | Work material | General steel[◎] / Quenched and tempered steel[○] / High hardness steel –HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] |
---|---|---|---|
Blade length (ℓ)(mm) | 19 | Number of flutes(sheet) | 4 |
Type | Square | Coating | For General Steels (AlCrN, etc.) |
Shank diameter (Ds)(mm) | 8 | Overall Length (L)(mm) | 70 |
Machining Application | Plane / Side / Groove | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | O.D. Tolerance(mm) | -0.005-0.025 |
Show More | |||
Corner R | 2 | Torsional Angle(°) | 42~44 |
Coating Details | MEGACOAT NANO | - | - |
Show Less |
Blade diameter (Dc)(φ) | 8 | Work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium | Blade length (ℓ)(mm) | 19 |
---|---|---|---|---|---|
Number of flutes(sheet) | 4 | Type | Square | Coating | For General Steels (AlCrN, etc.) |
Shank diameter (Ds)(mm) | 8 | Overall Length (L)(mm) | 70 | Machining Application | Plane / Side / Groove |
Blade tip shape | With Lead | Torsion Angle (θ) | Powerful Torsion (45°-60°) | O.D. Tolerance(mm) | -0.005-0.025 |
Corner R | 2 | Torsional Angle(°) | 42~44 | Coating Details | MEGACOAT NANO |
Please check the type/dimensions/specifications of the part 4MFR080-190-R20 in the Axel Mill, High Feed High Efficiency Type, 4MFR (Radius Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy