(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Axel Mill, 3-D High Efficiency Type, 3ZFKS (Short)

Axel Mill, 3-D High Efficiency Type, 3ZFKS (Short)
  • Volume Discount

•Model: Square
•Helix Angle (θ): Powerful Helix (45° to 60°)
•Flute Shape: Sharp Corner
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 3

Part Number

Configured Part Number is shown.

Part Number
3ZFKS060-090-06
3ZFKS070-105-08
3ZFKS080-120-08
3ZFKS100-150-10
3ZFKS120-180-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Neck diameter D1
(mm)
Underneck length ℓ2
(mm)
1 Piece(s)Available

10 Days or more

696500-0.02--
1 Piece(s)Available

9 Days or more

710.58600-0.027.211.3
1 Piece(s)Available

10 Days or more

812860-0.005-0.025--
1 Piece(s)Available

10 Days or more

10151070-0.005-0.025--
1 Piece(s)Available

10 Days or more

12181275-0.01-0.03--

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 3 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Powerful Torsion (45°-60°) Torsional Angle(°) 45 Coating Details Mega-Coat

Additional Products in this Category

Tech Support