(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Drill DRZ Type (Machining Depth: 3 x D) (Part Numbers)

Magic Drill DRZ Type (Machining Depth: 3 x D)
  • Volume Discount

•Number Of Flutes: 2
For complete product overview and details on Magic Drill DRZ Type (Machining Depth: 3 x D) see the sections below:

Part Number

Configured Part Number is shown.

S20-DRZ1545-05

Part Number
S20-DRZ1545-05
Part NumberMinimum order quantityVolume DiscountDays to Ship φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug
1 Piece(s)Available

9 Days or more

152027Rc1/81157245FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

Loading...

  1. 1

Basic Information

Number of flutes 2

Please check the type/dimensions/specifications of the part S20-DRZ1545-05 in the Magic Drill DRZ Type (Machining Depth: 3 x D) series.

Products like this...

Part Number
S20-DRZ135405-05
S20-DRZ1442-05
S20-DRZ145435-05
S20-DRZ155465-05
S25-DRZ1648-06
S25-DRZ1751-06
Part NumberMinimum order quantityVolume DiscountDays to Ship φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug
1 Piece(s)Available

9 Days or more

13.52027Rc1/81086540.5FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

142027Rc1/81126942FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

14.52027Rc1/81126943.5FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

15.52027Rc1/81157246.5FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

162532Rc1/81317748DT-7SB-2260TRZCMT06T204/ZCMT06T204SP/ZCMT06T204SU+1.1GP-1
1 Piece(s)Available

9 Days or more

172532Rc1/81337951DT-7SB-2260TRZCMT06T204/ZCMT06T204SP/ZCMT06T204SU+0.8GP-1

Additional Products in this Category

Tech Support