(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Drill DRZ Type (Machining Depth: 5 x D)

Magic Drill DRZ Type (Machining Depth: 5 x D)
  • Volume Discount

•Dimension Rc (mm): Rc1/4
•Number Of Flutes: 2
•Plug: GP-2

Part Number

Configured Part Number is shown.

Part Number
S32-DRZ27135-10
S32-DRZ28140-10
S32-DRZ29145-10
S32-DRZ30150-10
S32-DRZ31155-10
S32-DRZ32160-10
S40-DRZ33165-12
S40-DRZ34170-12
S40-DRZ35175-12
S40-DRZ36180-12
S40-DRZ37185-12
S40-DRZ38190-12
S40-DRZ39195-12
S40-DRZ40200-12
S40-DRZ41205-15
S40-DRZ42210-15
S40-DRZ43215-15
S40-DRZ44220-15
S40-DRZ45225-15
S40-DRZ46230-15
S40-DRZ47235-15
S40-DRZ48240-15
S40-DRZ49245-15
S40-DRZ50250-15
Part NumberMinimum order quantityVolume DiscountDays to Ship φDc
(mm)
φd
(mm)
φD1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm)
1 Piece(s)Available

12 Days or more

273242227168135DT-15SB-4085TRZCMT10T304/ZCMT10T304SP+2.5
1 Piece(s)Available

12 Days or more

283242232173140DT-15SB-4085TRZCMT10T304/ZCMT10T304SP+2.2
1 Piece(s)Available

12 Days or more

293242237178145DT-15SB-4085TRZCMT10T304/ZCMT10T304SP+2.0
1 Piece(s)Available

12 Days or more

303245241182150DT-15SB-4085TRZCMT10T304/ZCMT10T304SP+1.7
1 Piece(s)Available

12 Days or more

313245245186155DT-15SB-4085TRZCMT10T304/ZCMT10T304SP+1.5
1 Piece(s)Available

12 Days or more

323245251192160DT-15SB-4085TRZCMT10T304/ZCMT10T304SP+1.2
1 Piece(s)Available

12 Days or more

334055269200165DT-20SB-5085TRZCMT12T306/ZCMT12T304SP+2.9
1 Piece(s)Available

12 Days or more

344055275206170DT-20SB-5085TRZCMT12T306/ZCMT12T304SP+2.7
1 Piece(s)Available

12 Days or more

354055279210175DT-20SB-5085TRZCMT12T306/ZCMT12T304SP+2.4
1 Piece(s)Available

12 Days or more

364055285216180DT-20SB-5085TRZCMT12T306/ZCMT12T304SP+2.2
1 Piece(s)Available

12 Days or more

374055289220185DT-20SB-5085TRZCMT12T306/ZCMT12T304SP+1.9
1 Piece(s)Available

12 Days or more

384055294225190DT-20SB-5085TRZCMT12T306/ZCMT12T304SP+1.7
1 Piece(s)Available

12 Days or more

394055299230195DT-20SB-5085TRZCMT12T306/ZCMT12T304SP+1.4
1 Piece(s)Available

12 Days or more

404055302233200DT-20SB-5085TRZCMT12T306/ZCMT12T304SP+1.2
1 Piece(s)Available

12 Days or more

414055306237205DT-20SB-5085TRZCMT150408/ZCMT150406SP+4.0
1 Piece(s)Available

12 Days or more

424055311242210DT-20SB-5085TRZCMT150408/ZCMT150406SP+3.7
1 Piece(s)Available

12 Days or more

434055316247215DT-20SB-5085TRZCMT150408/ZCMT150406SP+3.5
1 Piece(s)Available

12 Days or more

444055321252220DT-20SB-5085TRZCMT150408/ZCMT150406SP+3.2
1 Piece(s)Available

12 Days or more

454055324255225DT-20SB-5085TRZCMT150408/ZCMT150406SP+3.0
1 Piece(s)Available

12 Days or more

464060333264230DT-20SB-5085TRZCMT150408/ZCMT150406SP+2.7
1 Piece(s)Available

12 Days or more

474060339270235DT-20SB-5085TRZCMT150408/ZCMT150406SP+2.5
1 Piece(s)Available

12 Days or more

484060344275240DT-20SB-5085TRZCMT150408/ZCMT150406SP+2.2
1 Piece(s)Available

12 Days or more

494060349280245DT-20SB-5085TRZCMT150408/ZCMT150406SP+2.0
1 Piece(s)Available

12 Days or more

504060351282250DT-20SB-5085TRZCMT150408/ZCMT150406SP+1.7

Loading...

  1. 1

Basic Information

Rc(mm) Rc1/4 Number of flutes 2 Plug GP-2

Additional Products in this Category

Tech Support