(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Drill DRC Type Chamfer Attachment

Magic Drill DRC Type Chamfer Attachment
  • Volume Discount

[Features]
The self-clamping, self-centering, multi-helical angle, and direct cooling structures enable high speed and high feed for improved productivity and reduced machining costs.

Part Number

Configured Part Number is shown.

Part Number
S32-CH12
S32-CH14
S32-CH16
S32-CH18
Part NumberMinimum order quantityVolume DiscountDays to Ship φD2
(mm)
V
(mm)
L
(mm)
Compatible Shank Diameter φDs
1 Piece(s)Available

12 Days or more

382113312
1 Piece(s)Available

12 Days or more

401613714
1 Piece(s)Available

12 Days or more

421914116
1 Piece(s)Available

12 Days or more

471514418
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship φD2
(mm)
V
(mm)
L
(mm)
Compatible Shank Diameter φDs

Loading...

  1. 1

Basic Information

φd(mm) 32 LS(mm) 62 Compatible Tip CT12T3-45A

Additional Products in this Category

Tech Support