(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Drill DRZ Type (Machining Depth: 2 x D) (Part Numbers)

Magic Drill DRZ Type (Machining Depth: 2 x D)
  • Volume Discount

•Number Of Flutes: 2
For complete product overview and details on Magic Drill DRZ Type (Machining Depth: 2 x D) see the sections below:

Part Number

Configured Part Number is shown.

S25-DRZ2652-08

Part Number
S25-DRZ2652-08
Part NumberMinimum order quantityVolume DiscountDays to Ship φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug
1 Piece(s)Available

9 Days or more

262535Rc1/81358152DT-8SB-2570TRZCMT080304/ZCMT080304SP+0.6GP-1

Loading...

  1. 1

Basic Information

Number of flutes 2

Please check the type/dimensions/specifications of the part S25-DRZ2652-08 in the Magic Drill DRZ Type (Machining Depth: 2 x D) series.

Products like this...

Part Number
S20-DRZ145290-05
S20-DRZ1530-05
S20-DRZ155310-05
S25-DRZ265530-08
S32-DRZ2754-10
S32-DRZ275550-10
Part NumberMinimum order quantityVolume DiscountDays to Ship φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug
1 Piece(s)Available

9 Days or more

14.52027Rc1/8985529FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

152027Rc1/81005730FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

15.52027Rc1/81005731FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

9 Days or more

26.52535Rc1/81358153DT-8SB-2570TRZCMT080304/ZCMT080304SP+0.5GP-1
1 Piece(s)Available

9 Days or more

273242Rc1/41499054DT-15SB-4085TRZCMT10T304/ZCMT10T304SP+2.5GP-2
1 Piece(s)Available

9 Days or more

27.53242Rc1/41499055DT-15SB-4085TRZCMT10T304/ZCMT10T304SP+2.3GP-2

Additional Products in this Category

Tech Support