(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Drill SF-DRC Type (Machining Depth: 3 x D) (Part Numbers)

Magic Drill SF-DRC Type (Machining Depth: 3 x D)
  • Volume Discount

[Features]
This product can perform drilling and chamfer at the same time.
The self-clamping, self-centering, multi-helical angle, and direct cooling structures enable high speed and high feed for improved productivity and reduced machining costs.

Part Number

Configured Part Number is shown.

SF12-DRC090M-3

Part Number
SF12-DRC090M-3
Part NumberMinimum order quantityVolume DiscountDays to Ship φ Dcmin.
(mm)
φ Dcmax.
(mm)
φD1
(mm)
Ls
(mm)
φDs(h6)
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Compatible Tip Part, Chip Replacement Wrench
1 Piece(s)Available

9 Days or more

9.009.4916451290453929DC0900M-SC~DC0940M-SCWDRC8(WDRC17)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SF12-DRC090M-3 in the Magic Drill SF-DRC Type (Machining Depth: 3 x D) series.

Products like this...

Part Number
SF12-DRC085M-3
SF12-DRC095M-3
SF16-DRC100M-3
SF16-DRC105M-3
SF16-DRC110M-3
SF16-DRC115M-3
Part NumberMinimum order quantityVolume DiscountDays to Ship φ Dcmin.
(mm)
φ Dcmax.
(mm)
φD1
(mm)
Ls
(mm)
φDs(h6)
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Compatible Tip Part, Chip Replacement Wrench
1 Piece(s)Available

9 Days or more

8.508.9916451288433727DC0850M-SC~DC0890M-SCWDRC8(WDRC17)
1 Piece(s)Available

9 Days or more

9.509.9916451292474130DC0950M-SC~DC0990M-SCWDRC8(WDRC17)
1 Piece(s)Available

9 Days or more

10.0010.4920481697494332DC1000M-SC~DC1040M-SCWDRC10(WDRC17)
1 Piece(s)Available

9 Days or more

10.5010.9920481699514533DC1050M-SC~DC1090M-SCWDRC10(WDRC17)
1 Piece(s)Available

9 Days or more

11.0011.49204816101534735DC1100M-SC~DC1140M-SCWDRC10(WDRC17)
1 Piece(s)Available

9 Days or more

11.5011.99204816103554936DC1150M-SC~DC1190M-SCWDRC10(WDRC17)

Additional Products in this Category

Tech Support