(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Threading Tool Holder [for TTX Chip] KTTX Type

Outer Diameter Threading Tool Holder [for TTX Chip] KTTX Type
  • Volume Discount

•Preferred Hand: Right Handed
•Dimension H2 (mm): 2
•Dimension H3 (mm): 2.5
•Dimension L2 (mm): 17.6
•Wrench: FT-8

Part Number

Configured Part Number is shown.

Part Number
KTTXR1010JX-16F
KTTXR1212F-16F
KTTXR1212JX-16F
KTTXR1616JX-16F
KTTXR2020K-16F
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F
(mm)
H1=h
(mm)
H2
(mm)
L1
(mm)
1 Piece(s)Available

10 Days or more

1010102120
1 Piece(s)Available

10 Days or more

121212-85
1 Piece(s)Available

10 Days or more

121212-120
1 Piece(s)Available

10 Days or more

161616-120
1 Piece(s)Available

10 Days or more

202020-125

Loading...

  1. 1

Basic Information

Selfishly Right-hand H3(mm) 2.5 L2(mm) 17.6
Wrench FT-8 Clamp screw SB-4070TRW

Additional Products in this Category

Tech Support