(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inner Diameter Thread Cutting Tip

Inner Diameter Thread Cutting Tip
  • Volume Discount

•Shape : T (Triangular)
•Use : Tapping
•Work Material : Cast Iron, Non-Ferrous Metal, Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : 0.2, Others
For complete product overview and details on Inner Diameter Thread Cutting Tip, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
08IR60007-PR1115
11IR14BSPT-GW15
11IR14BSPT-PR1115
11IR14BSPT-TC60M
11IR19BSPT-GW15
11IR19BSPT-TC60M
11IR28BSPT-GW15
11IR28BSPT-PR1115
11IR28BSPT-TC60M
11IR60005-TC60M
11IRA55-GW15
11IRA60-PR1115
16IR11BSPT-GW15
16IR11BSPT-PR1115
16IR11BSPT-TC60M
16IR11BSPT-TF-PR1115
16IR11W-PR1115
16IR11W-TC60M
16IR11.5NPT-GW15
16IR11.5NPT-PR1115
16IR11.5NPT-TC60M
16IR12UN-PR1115
16IR12UN-TC60M
16IR14BSPT-GW15
16IR14BSPT-PR1115
16IR14BSPT-TC60M
16IR14NPT-GW15
16IR14NPT-PR1115
16IR14NPT-TC60M
16IR14UN-PR1115
16IR14UN-TC60M
16IR14W-PR1115
16IR14W-TC60M
16IR16UN-PR1115
16IR16UN-TC60M
16IR16UN-TF-PR1115
16IR18NPT-GW15
16IR18NPT-PR1115
16IR18NPT-TC60M
16IR18UN-PR1115
16IR18UN-TC60M
16IR20UN-PR1115
16IR20UN-TC60M
16IR24UN-PR1115
16IR24UN-TC60M
16IR300TR-PR1115
16IR5501-TC60M
16IR5502-TC60M
16IRA55-GW15
16IRA60-GW15
16IRA60-PR1115
16IRAG60-PR1115
16IRG60-GW15
16IRG60-PR1115
22IR08UN-PR1115
22IR08UN-TC60M
22IR400TR-PR1115
22IRN55-GW15
22IRN55-PR1115
22IRN60-PR1115
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Thread Type (For Tapping) No. of Teeth (For Tapping) Pitch (For Tapping) Material φd A G(PF) S W T θ Applicable Screw Pitch mm Pitch/inch
5 Piece(s)Available

8 Days or more

Steel / Stainless SteelOtherGeneral Purpose 60°-1.0 to 1.750.07PR11152.34.76-0.8-2.3860゜M/UN , UNF1.0 to 1.7520 to 16
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherTaper for Pipes 55°14-0.22GW1536.35-0.97-3.1855゜RC(PT)-14
5 Piece(s)Available

9 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°14-0.22PR111536.35-0.97-3.1855゜RC(PT)-14
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°14-0.22TC60M36.35-0.97-3.1855゜RC(PT)-14
5 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metalOtherTaper for Pipes 55°19-0.16GW1536.35-0.78-3.1855゜RC(PT)-19
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°19-0.16TC60M36.35-0.78-3.1855゜RC(PT)-19
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherTaper for Pipes 55°28-0.1GW1536.35-0.6-3.1855゜RC(PT)-28
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°28-0.1PR111536.35-0.6-3.1855゜RC(PT)-28
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°28-0.1TC60M36.35-0.6-3.1855゜RC(PT)-28
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelOtherGeneral Purpose 60°-0.75–1.50.05TC60M36.35-1-3.1860゜M/UN , UNF0.75–1.532~16
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherGeneral Purpose 55°--0.06GW1536.35-1-3.1855゚G(PF)Rc(PT)/W-28.19/40~16
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelOtherGeneral Purpose 60°-0.5–1.50.02PR111536.35-1-3.1860゜M/UN , UNF0.5–1.548~16
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherTaper for Pipes 55°11-0.29GW1549.525-1.5-3.6855゜RC(PT)-11
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°11-0.29PR111549.525-1.5-3.6855゜RC(PT)-11
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°11-0.29TC60M49.525-1.5-3.6855゜RC(PT)-11
5 Piece(s)Available

8 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°11-0.29PR111549.525-1.5-3.6855゜RC(PT)-11
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherWhitworth 55°11-0.3PR111549.525111.5113.6855゜G(PF)/W-11/11
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelOtherWhitworth 55°11-0.3TC60M49.525111.5113.6855゜G(PF)/W-11/11
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherFor American Tube 60°11.5-0.06GW1549.525-1.5-3.6860゜RC(PT)-11.5
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherFor American Tube 60°11.5-0.06PR111549.525-1.5-3.6860゜RC(PT)-11.5
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherFor American Tube 60°11.5-0.06TC60M49.525-1.5-3.6860゜RC(PT)-11.5
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°12-0.14PR111549.525-1.5-3.6860゜UN , UNF-12
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°12-0.14TC60M49.525-1.5-3.6860゜UN , UNF-12
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherTaper for Pipes 55°14-0.22GW1549.525-0.97-3.6855゜RC(PT)-14
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°14-0.22PR111549.525-0.97-3.6855゜RC(PT)-14
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherTaper for Pipes 55°14-0.22TC60M49.525-0.97-3.6855゜RC(PT)-14
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherFor American Tube 60°14-0.05GW1549.525-1.5-3.6860゜RC(PT)-14
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelOtherFor American Tube 60°14-0.05PR111549.525-1.5-3.6860゜RC(PT)-14
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherFor American Tube 60°14-0.05TC60M49.525-1.5-3.6860゜RC(PT)-14
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelOtherUnified 60°14-0.12PR111549.525-1.5-3.6860゜UN , UNF-14
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelOtherUnified 60°14-0.12TC60M49.525-1.5-3.6860゜UN , UNF-14
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherWhitworth 55°14-0.23PR111549.525141.5143.6855゜G(PF)/W-14/14
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherWhitworth 55°14-0.23TC60M49.525141.5143.6855゜G(PF)/W-14/14
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°16-0.1PR111549.525-1.1-3.6860゜UN , UNF-16
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°16-0.1TC60M49.525-1.1-3.6860゜UN , UNF-16
5 Piece(s)Available

8 Days or more

Steel / Stainless SteelOtherUnified 60°16-0.1PR111549.525-1.1-3.6860゜UN , UNF-16
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherFor American Tube 60°18-0.04GW1549.525-0.9-3.6860゜RC(PT)-18
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherFor American Tube 60°18-0.04PR111549.525-0.9-3.6860゜RC(PT)-18
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherFor American Tube 60°18-0.04TC60M49.525-0.9-3.6860゜RC(PT)-18
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°18-0.09PR111549.525-1-3.6860゜UN , UNF-18
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°18-0.09TC60M49.525-1-3.6860゜UN , UNF-18
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°20-0.07PR111549.525-1-3.6860゜UN , UNF-20
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°20-0.07TC60M49.525-1-3.6860゜UN , UNF-20
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°24-0.05PR111549.525-0.8-3.6860゜UN , UNF-24
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherUnified 60°24-0.05TC60M49.525-0.8-3.6860゜UN , UNF-24
5 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.2Trapezoid 30°-30.2PR111549.525-3.0-3.6830゚Tr3.0-
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherGeneral Purpose 55°--0.1TC60M49.525-1.5-3.6855゚G(PF)Rc(PT)/W-28~11/24~11
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.2General Purpose 55°--0.2TC60M49.525-1.5-3.6855゚G(PF)Rc(PT)/W-14~11/16~11
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherGeneral Purpose 55°--0.06GW1549.525-1-3.6855゚G(PF)Rc(PT)/W-28.19/40~16
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherGeneral Purpose 60°-0.5–1.50.02GW1549.525-1-3.6860゜M/UN , UNF0.5–1.548~16
5 Piece(s)Available

8 Days or more

Steel / Stainless SteelOtherGeneral Purpose 60°-0.5–1.50.02PR111549.525-1-3.6860゜M/UN , UNF0.5–1.548~16
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelOtherGeneral Purpose 60°-0.5~30.02PR111549.525-1.7-3.6860゜M/UN , UNF0.5~348~8
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherGeneral Purpose 60°-1.75~30.11GW1549.525-1.7-3.6860゜M/UN , UNF1.75~314 to 8
5 Piece(s)Available

10 Days or more

Steel / Stainless SteelOtherGeneral Purpose 60°-1.75~30.11PR111549.525-1.7-3.6860゜M/UN , UNF1.75~314 to 8
5 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.2Unified 60°8-0.2PR11154.8512.7-1.8-4.960゜UN , UNF-8
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.2Unified 60°8-0.2TC60M4.8512.7-1.8-4.960゜UN , UNF-8
5 Piece(s)Available

11 Days or more

Steel / Stainless Steel0.2Trapezoid 30°-40.2PR11154.8512.7-4-4.930゚Tr4.0-
5 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metalOtherGeneral Purpose 55°--0.47GW154.8512.7-2.5-4.955゚G(PF)Rc(PT)/W--/7~5
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherGeneral Purpose 55°--0.47PR11154.8512.7-2.5-4.955゚G(PF)Rc(PT)/W--/7~5
5 Piece(s)Available

11 Days or more

Steel / Stainless SteelOtherGeneral Purpose 60°-3.5~50.22PR11154.8512.7-2.5-4.960゜M/UN , UNF3.5~57~5

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Threading No. of Usable Corners 3
Rake Angle Pozidriv Preferred Hand Right-hand Outer Diameter / Inner Diameter (For Tapping) Internal Diameter

Additional Products in this Category

Tech Support