(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grooved End Face Holder (Round Shack) [for GVF Chip] GIFV Type

Grooved End Face Holder (Round Shack) [for GVF Chip] GIFV Type
  • Volume Discount

•φd (mm): 32
•Dimension F (mm): 16
•Dimension H (mm): 30
•Dimension L1 (mm): 250

Part Number

Configured Part Number is shown.

Part Number
GIFVL3532B-201A
GIFVL3532B-351B
GIFVL3532B-352B
GIFVL5032B-501B
GIFVL5032B-501C
GIFVL5032B-502C
GIFVR3532B-351B
GIFVR3532B-352B
GIFVR5032B-501B
GIFVR5032B-501C
GIFVR5032B-502B
GIFVR5032B-502C
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly ΦD1MIN.
(mm)
ΦD1MAX.
(mm)
φA
(mm)
L2
(mm)
T
(mm)
Wrench Clamp set Compatible Tip
1 Piece(s)Available

11 Days or more

Left-hand35(12)35232.2FT-15CPS-5VGVFL...-...A/GVFL...-...AR
1 Piece(s)Available

11 Days or more

Left-hand35(25)50(∞)35304.6LW-3CPS-6VGVFL...-...A/GVFL...-...AR
1 Piece(s)Available

11 Days or more

Left-hand35(25)50(∞)35305.1LW-3CPS-6VGVFL400~490-020B/GVFL400-200BR
1 Piece(s)Available

11 Days or more

Left-hand50(25)70(∞)50304.6LW-3CPS-6VGVFL250~350-020B/GVFL300-150BR
1 Piece(s)Available

11 Days or more

Left-hand50(25)70(∞)50356.6LW-4CPS-8VGVFL350~450-040C
1 Piece(s)Available

11 Days or more

Left-hand50(25)70(∞)50358.1LW-4CPS-8VGVFL500~600-040C
1 Piece(s)Available

11 Days or more

Right-hand35(25)50(∞)35304.6LW-3CPS-6VGVFR...-...A/GVFR...-...AR
1 Piece(s)Available

11 Days or more

Right-hand35(25)50(∞)35305.1LW-3CPS-6VGVFR400~490-020B/GVFR400-200BR
1 Piece(s)Available

11 Days or more

Right-hand50(25)70(∞)50304.6LW-3CPS-6VGVFR250~350-020B/GVFR300-150BR
1 Piece(s)Available

11 Days or more

Right-hand50(25)70(∞)50356.6LW-4CPS-8VGVFR350~450-040C
1 Piece(s)Available

11 Days or more

Right-hand50(25)70(∞)50305.1LW-3CPS-6VGVFR400~490-020B/GVFR400-200BR
1 Piece(s)Available

11 Days or more

Right-hand50(25)70(∞)50358.1LW-4CPS-8VGVFR500~600-040C

Loading...

  1. 1

Basic Information

φd(mm) 32 F(mm) 16 H(mm) 30
L1(mm) 250

Additional Products in this Category

Tech Support