(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B

CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B
  • Volume Discount

[Features]
A high clamp rigidity type cutting head for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.

Part Number

Configured Part Number is shown.

57032L123G12B034B

Part Number
57032L123G12B034B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Horizontal feeding Groove Width(mm) 3 Maximum Machining Diameter(mm) 44
Maximum Groove Depth(mm) 12 Selfishly Left-hand Number of corners for tip use 2 Corner
Details Type Curve (outward) Sheet size G Dimension L1(mm) 18
Dimension L3(mm) 50.1 Gauge Chip N123G2-0300- TF Tip tightening torque(Nm) 2.5
Minimum Machining Diameter(mm) 34 Trusco Code 694-2954 Dimensions d mm(mm) 32
Dimensions/f1(mm) 35.1

Please check the type/dimensions/specifications of the part 57032L123G12B034B in the CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B series.

Additional Products in this Category

Tech Support