(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KGDF Type End Face Grooving GDFM/GDFMS Types

KGDF Type End Face Grooving GDFM/GDFMS Types
  • Volume Discount

•Preferred Hand: No Preferred Hand
•L Dimension (mm): 20

Part Number

Configured Part Number is shown.

Part Number
GDFM2020N-020GM-PR1215
GDFM2020N-020GM-PR1225
GDFM3020N-030DM-PR1215
GDFM3020N-030DM-PR1225
GDFM3020N-030DM-TN90
GDFM3020N-030GM-PR1215
GDFM3020N-030GM-PR1225
GDFM4020N-040DM-PR1215
GDFM4020N-040DM-PR1225
GDFM4020N-040DM-TN90
GDFM4020N-040GM-PR1215
GDFM4020N-040GM-PR1225
GDFM4020N-040GM-TN90
GDFM5020N-040DM-PR1215
GDFM5020N-040DM-PR1225
GDFM5020N-040DM-TN90
GDFM5020N-040GM-PR1215
GDFM5020N-040GM-PR1225
GDFM6020N-040DM-PR1215
GDFM6020N-040DM-PR1225
GDFM6020N-040GM-PR1215
GDFM6020N-040GM-PR1225
GDFM6020N-040GM-TN90
GDFMS3020N-030DM-PR1215
GDFMS3020N-030DM-PR1225
GDFMS3020N-030DM-TN90
GDFMS4020N-040DM-PR1215
GDFMS4020N-040DM-TN90
GDFMS5020N-040DM-PR1215
GDFMS5020N-040DM-PR1225
GDFMS5020N-040DM-TN90
GDFMS6020N-040DM-PR1215
GDFMS6020N-040DM-PR1225
GDFMS6020N-040DM-TN90
Part NumberMinimum order quantityVolume DiscountDays to Ship
(mm)
Material H
(mm)
W
(mm)
M
(mm)
10 Piece(s)Available

10 Days or more

0.2PR12153.92.0±0.031.5
10 Piece(s)Available

8 Days or more

0.2PR12253.92.0±0.031.5
10 Piece(s)Available

11 Days or more

0.3PR12154.33.0±0.032.3
10 Piece(s)Available

8 Days or more

0.3PR12254.33.0±0.032.3
10 Piece(s)Available

9 Days or more

0.3TN904.33.0±0.032.3
10 Piece(s)Available

9 Days or more

0.3PR12154.33.0±0.032.3
10 Piece(s)Available

8 Days or more

0.3PR12254.33.0±0.032.3
10 Piece(s)Available

11 Days or more

0.4PR12154.34.0±0.033.3
10 Piece(s)Available

11 Days or more

0.4PR12254.34.0±0.033.3
10 Piece(s)Available

11 Days or more

0.4TN904.34.0±0.033.3
10 Piece(s)Available

8 Days or more

0.4PR12154.34.0±0.033.3
10 Piece(s)Available

8 Days or more

0.4PR12254.34.0±0.033.3
10 Piece(s)Available

8 Days or more

0.4TN904.34.0±0.033.3
10 Piece(s)Available

11 Days or more

0.4PR12154.35.0±0.044.2
10 Piece(s)Available

11 Days or more

0.4PR12254.35.0±0.044.2
10 Piece(s)Available

11 Days or more

0.4TN904.35.0±0.044.2
10 Piece(s)Available

11 Days or more

0.4PR12154.35.0±0.044.2
10 Piece(s)Available

8 Days or more

0.4PR12254.35.0±0.044.2
10 Piece(s)Available

11 Days or more

0.4PR12154.36.0±0.045.2
10 Piece(s)Available

11 Days or more

0.4PR12254.36.0±0.045.2
10 Piece(s)Available

11 Days or more

0.4PR12154.36.0±0.045.2
10 Piece(s)Available

10 Days or more

0.4PR12254.36.0±0.045.2
10 Piece(s)Available

11 Days or more

0.4TN904.36.0±0.045.2
10 Piece(s)Available

11 Days or more

0.3PR12154.33.0±0.032.3
10 Piece(s)Available

10 Days or more

0.3PR12254.33.0±0.032.3
10 Piece(s)Available

11 Days or more

0.3TN904.33.0±0.032.3
10 Piece(s)Available

11 Days or more

0.4PR12154.34.0±0.033.3
10 Piece(s)Available

11 Days or more

0.4TN904.34.0±0.033.3
10 Piece(s)Available

11 Days or more

0.4PR12154.35.0±0.044.2
10 Piece(s)Available

9 Days or more

0.4PR12254.35.0±0.044.2
10 Piece(s)Available

11 Days or more

0.4TN904.35.0±0.044.2
10 Piece(s)Available

11 Days or more

0.4PR12154.36.0±0.045.2
10 Piece(s)Available

9 Days or more

0.4PR12254.36.0±0.045.2
10 Piece(s)Available

11 Days or more

0.4TN904.36.0±0.045.2

Loading...

  1. 1

Basic Information

Selfishly No-hand L(mm) 20

Additional Products in this Category

Tech Support