(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Micro Groove Cutter (Twin Bar) Model STWS (Circular Shank for Vertical Cutting Bit: L-Shaped Type)

Micro Groove Cutter (Twin Bar) Model STWS (Circular Shank for Vertical Cutting Bit: L-Shaped Type)
  • Volume Discount

•Preferred Hand: Right Handed
•Wrench: LTW-10S
•Clamp Screw: SB-3080TR
•Compatible Tip: TWFGTR

Part Number

Configured Part Number is shown.

Part Number
STWSR1010F-15T
STWSR1010JX-15T
STWSR1212F-15T
STWSR1212JX-15T
STWSR1616JX-15T
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
1 Piece(s)Available

9 Days or more

10109108516
1 Piece(s)Available

9 Days or more

101091012016
1 Piece(s)Available

9 Days or more

12127128516
1 Piece(s)Available

9 Days or more

121271212016
1 Piece(s)Available

8 Days or more

161631612020

Loading...

  1. 1

Basic Information

Selfishly Right-hand L3(mm) - T(mm) 3
Wrench LTW-10S Clamp screw SB-3080TR Compatible Tip TWFGTR ○○○

Additional Products in this Category

Tech Support