(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inner Diameter Groove SIGE-EH Type Excellent Bar (with Coolant Hole)

Inner Diameter Groove SIGE-EH Type Excellent Bar (with Coolant Hole)
  • Volume Discount

[Specifications]·Machining applications: grooving; holder angle (°): 90; lubrication hole (oil hole): yes; screw clamp enables good cutting chip discharge

Part Number

Configured Part Number is shown.

Part Number
SIGEL0808A-EH
SIGEL1010B-EH
SIGEL1210B-EH
SIGEL1612C-EH
SIGEL1616C-EH
SIGEL2020D-EH
SIGEL2525E-EH
SIGEL3232E-EH
SIGEL4032E-EH
SIGER0808A-EH
SIGER1010B-EH
SIGER1210B-EH
SIGER1412C-EH
SIGER1612C-EH
SIGER1616C-EH
SIGER2020D-EH
SIGER2525E-EH
SIGER3232E-EH
SIGER4032E-EH
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly φd
(mm)
φd
(mm)
φA
(mm)
F
(mm)
H
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Wrench Clamp screw Compatible Tip
1 Piece(s)Available

8 Days or more

Left-hand8384.87.2100201.5FT-6SB-2045TRNGEL100-005A~GEL200-010AGER100-050AR~GER200-100AR
1 Piece(s)Available

10 Days or more

Left-hand103106.29125252.2DT-7SB-2255TRGEL100-005B~GEL300-020BGER100-050BR~GER200-100BR
1 Piece(s)Available

10 Days or more

Left-hand1031279125302.2DT-7SB-2255TRGEL100-005B~GEL300-020BGER100-050BR~GER200-100BR
1 Piece(s)Available

10 Days or more

Left-hand124168.511.4150202.5FT-8SB-2570TRGEL100-005C~GL350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR
1 Piece(s)Available

10 Days or more

Left-hand16516915160362.5FT-8SB-2570TRGEL100-005C~GL350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR
1 Piece(s)Available

10 Days or more

Left-hand2052012.119180404.5FT-10SB-3080TRGEL100-005D~GEL400-020DGER150-010DM~GER400-020DMGER200-100DR~GER300-150DR
1 Piece(s)Available

8 Days or more

Left-hand2552515.624200456.5FT-15SB-4085TRGEL100-005E~GEL500-020EGER150-010EM~GER500-020EM
1 Piece(s)Available

10 Days or more

Left-hand325321930.4220556.5FT-15SB-4085TRGEL100-005E~GEL500-020EGER150-010EM~GER500-020EM
1 Piece(s)Available

10 Days or more

Left-hand325402330.4250456.5FT-15SB-4085TRGEL100-005E~GEL500-020EGER150-010EM~GER500-020EM
1 Piece(s)Available

8 Days or more

Right-hand8384.87.2100201.5FT-6SB-2045TRNGER100-005A~GER200-010AGER100-050AR~GER200-100AR
1 Piece(s)Available

8 Days or more

Right-hand103106.29125252.2DT-7SB-2255TRGER100-005B~GER300-020BGER100-050BR~GER200-100BR
1 Piece(s)Available

10 Days or more

Right-hand1031279125302.2DT-7SB-2255TRGER100-005B~GER300-020BGER100-050BR~GER200-100BR
1 Piece(s)Available

8 Days or more

Right-hand12414811.4150332.5FT-8SB-2570TRGER100-005C~GR350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR
1 Piece(s)Available

8 Days or more

Right-hand124168.511.4150202.5FT-8SB-2570TRGER100-005C~GR350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR
1 Piece(s)Available

8 Days or more

Right-hand16516915160362.5FT-8SB-2570TRGER100-005C~GR350-020CGER150-010CM~GER350-020CMGER200-100CR~GER300-150CR
1 Piece(s)Available

10 Days or more

Right-hand2052012.119180404.5FT-10SB-3080TRGER100-005D~GER400-020DGER150-010DM~GER400-020DMGER200-100DR~GER300-150DR
1 Piece(s)Available

10 Days or more

Right-hand2552515.624200456.5FT-15SB-4085TRGER100-005E~GER500-020EGER150-010EM~GER500-020EM
1 Piece(s)Available

10 Days or more

Right-hand325321930.4220556.5FT-15SB-4085TRGER100-005E~GER500-020EGER150-010EM~GER500-020EM
1 Piece(s)Available

10 Days or more

Right-hand325402330.4250456.5FT-15SB-4085TRGER100-005E~GER500-020EGER150-010EM~GER500-020EM

Loading...

  1. 1

Additional Products in this Category

Tech Support