(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Multi-Functional / Grooving Holder KGM Type (for Automatic Board)

Multi-Functional / Grooving Holder KGM Type (for Automatic Board)
  • Volume Discount

Preferred Hand: Right Handed
For complete product overview and details on Multi-Functional / Grooving Holder KGM Type (for Automatic Board) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
KGMR1212F-2-85
KGMR1616JX-2
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
H2
(mm)
H4
(mm)
L1
(mm)
L2
(mm)
Screw Wrench
1 Piece(s)Available

8 Days or more

1211.15122108519SE-40120TRLTW-15S
1 Piece(s)Available

8 Days or more

1615.1516-912024.5SE-50125TRLTW-20

Loading...

  1. 1

Basic Information

Selfishly Right-hand A(mm) 1.7 H3(mm) 4
WMIN(mm) 2.0 WMAX(mm) 3.0

Additional Products in this Category

Tech Support