(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slit Tip GDM Type

Slit Tip GDM Type
  • Volume Discount

Preferred Hand: No Preferred Hand
For complete product overview and details on Slit Tip GDM Type see the sections below:

Part Number

Configured Part Number is shown.

Part Number
GDM1316L-003PF-15D-PR1215
GDM1316L-003PF-15D-PR1225
GDM1316N-003PF-PR1215
GDM1316N-015PF-PR1215
GDM1316N-015PF-PR1225
GDM1316R-003PF-15D-PR1215
GDM1316R-003PF-15D-PR1225
GDM1516L-003PF-15D-PR1215
GDM1516L-003PF-15D-PR1225
GDM1516N-003PF-PR1215
GDM1516N-015PF-PR1215
GDM1516N-015PF-PR1225
GDM1516R-003PF-15D-PR1215
GDM1516R-003PF-15D-PR1225
GDM2020L-003PF-15D-PR1215
GDM2020L-003PF-15D-PR1225
GDM2020N-003PF-PR1215
GDM2020N-003PF-PR1225
GDM2020N-010PQ-PR1215
GDM2020N-020PM-PR1215
GDM2020N-020PM-PR1225
GDM2020R-003PF-15D-PR1215
GDM2020R-003PF-15D-PR1225
GDM2020R-010PQ-15D-PR1215
GDM2020R-010PQ-15D-PR1225
GDM2020R-020PM-6D-PR1215
GDM2020R-020PM-6D-PR1225
GDM2520L-003PF-15D-PR1215
GDM2520L-003PF-15D-PR1225
GDM2520N-003PF-PR1215
GDM2520N-003PF-PR1225
GDM2520N-010PQ-PR1215
GDM2520N-010PQ-PR1225
GDM2520N-020PM-PR1215
GDM2520N-020PM-PR1225
GDM2520R-003PF-15D-PR1215
GDM2520R-003PF-15D-PR1225
GDM2520R-010PQ-15D-PR1215
GDM2520R-010PQ-15D-PR1225
GDM2520R-020PM-6D-PR1215
GDM2520R-020PM-6D-PR1225
GDM3020L-003PF-15D-PR1215
GDM3020L-003PF-15D-PR1225
GDM3020N-003PF-PR1215
GDM3020N-003PF-PR1225
GDM3020N-010PQ-PR1215
GDM3020N-010PQ-PR1225
GDM3020N-025PM-PR1215
GDM3020N-025PM-PR1225
GDM3020R-003PF-15D-PR1215
GDM3020R-003PF-15D-PR1225
GDM3020R-010PQ-15D-PR1215
GDM3020R-010PQ-15D-PR1225
GDM3020R-025PM-6D-PR1215
GDM3020R-025PM-6D-PR1225
GDM4020N-030PM-PR1215
GDM4020N-030PM-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly
(mm)
Material H
(mm)
W
(mm)
L
(mm)
θ M
(mm)
Tolerance Standard corner R (rε) Blade width W (mm)
10 Piece(s)Available

11 Days or more

Left-hand-PR12153.7-1615°1.0±0.040.031.3
10 Piece(s)Available

11 Days or more

Left-hand-PR12253.7-1615°1.0±0.040.031.3
10 Piece(s)Available

11 Days or more

No-hand-PR12153.7-16-1.0±0.040.031.3
10 Piece(s)Available

11 Days or more

No-hand-PR12153.7-16-1.0±0.040.151.3
10 Piece(s)Available

11 Days or more

No-hand-PR12253.7-16-1.0±0.040.151.3
10 Piece(s)Available

11 Days or more

Right-hand-PR12153.7-1615°1.0±0.040.031.3
10 Piece(s)Available

11 Days or more

Right-hand-PR12253.7-1615°1.0±0.040.031.3
10 Piece(s)Available

11 Days or more

Left-hand-PR12153.7-1615°1.2±0.040.031.5
10 Piece(s)Available

11 Days or more

Left-hand-PR12253.7-1615°1.2±0.040.031.5
10 Piece(s)Available

11 Days or more

No-hand-PR12153.7-16-1.2±0.040.031.5
10 Piece(s)Available

10 Days or more

No-hand-PR12153.7-16-1.2±0.040.151.5
10 Piece(s)Available

10 Days or more

No-hand-PR12253.7-16-1.2±0.040.151.5
10 Piece(s)Available

11 Days or more

Right-hand-PR12153.7-1615°1.2±0.040.031.5
10 Piece(s)Available

10 Days or more

Right-hand-PR12253.7-1615°1.2±0.040.031.5
10 Piece(s)Available

11 Days or more

Left-hand-PR12154.3-2015°1.7±0.040.032
10 Piece(s)Available

11 Days or more

Left-hand-PR12254.3-2015°1.7±0.040.032
10 Piece(s)Available

10 Days or more

No-hand-PR12154.3-20-1.7±0.040.032
10 Piece(s)Available

10 Days or more

No-hand-PR12254.3-20-1.7±0.040.032
10 Piece(s)Available

11 Days or more

No-hand-PR12154.3-20-1.7±0.030.12
10 Piece(s)Available

10 Days or more

No-hand0.2PR12154.3220-1.5±0.03--
10 Piece(s)Available

8 Days or more

No-hand0.2PR12254.3220-1.5±0.03--
10 Piece(s)Available

11 Days or more

Right-hand-PR12154.3-2015°1.7±0.040.032
10 Piece(s)Available

10 Days or more

Right-hand-PR12254.3-2015°1.7±0.040.032
10 Piece(s)Available

11 Days or more

No-hand-PR12154.3-2015°1.7±0.030.12
10 Piece(s)Available

11 Days or more

No-hand-PR12254.3-2015°1.7±0.030.12
10 Piece(s)Available

11 Days or more

No-hand0.2PR12154.32201.5±0.03--
10 Piece(s)Available

8 Days or more

No-hand0.2PR12254.32201.5±0.03--
10 Piece(s)Available

11 Days or more

Left-hand-PR12154.3-2015°2.1±0.040.032.5
10 Piece(s)Available

11 Days or more

Left-hand-PR12254.3-2015°2.1±0.040.032.5
10 Piece(s)Available

11 Days or more

No-hand-PR12154.3-20-2.1±0.040.032.5
10 Piece(s)Available

11 Days or more

No-hand-PR12254.3-20-2.1±0.040.032.5
10 Piece(s)Available

11 Days or more

No-hand-PR12154.3-20-2.1±0.030.12.5
10 Piece(s)Available

10 Days or more

No-hand-PR12254.3-20-2.1±0.030.12.5
10 Piece(s)Available

11 Days or more

No-hand0.2PR12154.32.520-1.95±0.03--
10 Piece(s)Available

10 Days or more

No-hand0.2PR12254.32.520-1.95±0.03--
10 Piece(s)Available

11 Days or more

Right-hand-PR12154.3-2015°2.1±0.040.032.5
10 Piece(s)Available

11 Days or more

Right-hand-PR12254.3-2015°2.1±0.040.032.5
10 Piece(s)Available

11 Days or more

No-hand-PR12154.3-2015°1.7±0.030.12
10 Piece(s)Available

11 Days or more

No-hand-PR12254.3-2015°1.7±0.030.12
10 Piece(s)Available

11 Days or more

No-hand0.2PR12154.32.5201.95±0.03--
10 Piece(s)Available

11 Days or more

No-hand0.2PR12254.32.5201.95±0.03--
10 Piece(s)Available

11 Days or more

Left-hand-PR12154.3-2015°2.3±0.040.033
10 Piece(s)Available

10 Days or more

Left-hand-PR12254.3-2015°2.3±0.040.033
10 Piece(s)Available

11 Days or more

No-hand-PR12154.3-20-2.3±0.040.033
10 Piece(s)Available

10 Days or more

No-hand-PR12254.3-20-2.3±0.040.033
10 Piece(s)Available

11 Days or more

No-hand-PR12154.3-20-2.3±0.030.13
10 Piece(s)Available

8 Days or more

No-hand-PR12254.3-20-2.3±0.030.13
10 Piece(s)Available

9 Days or more

No-hand0.25PR12154.3320-2.3±0.03--
10 Piece(s)Available

8 Days or more

No-hand0.25PR12254.3320-2.3±0.03--
10 Piece(s)Available

10 Days or more

Right-hand-PR12154.3-2015°2.3±0.040.033
10 Piece(s)Available

11 Days or more

Right-hand-PR12254.3-2015°2.3±0.040.033
10 Piece(s)Available

11 Days or more

No-hand-PR12154.3-2015°1.7±0.030.12
10 Piece(s)Available

10 Days or more

No-hand-PR12254.3-2015°1.7±0.030.12
10 Piece(s)Available

10 Days or more

No-hand0.25PR12154.33202.3±0.03--
10 Piece(s)Available

8 Days or more

No-hand0.25PR12254.33202.3±0.03--
10 Piece(s)Available

9 Days or more

No-hand0.3PR12154.3420-3.3±0.03--
10 Piece(s)Available

11 Days or more

No-hand0.3PR12254.3420-3.3±0.03--

Loading...

  1. 1

Additional Products in this Category

Tech Support