(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Outer Diameter Shallow Groove Holder [for GB/GBA Chip] KGBS Type

Outer Diameter Shallow Groove Holder [for GB/GBA Chip] KGBS Type
  • Volume Discount

•Wrench: LW-4
•Clamp Screw: BH6X25
•Dimension L2 (mm): 25
•Spring: SP-6

Part Number

Configured Part Number is shown.

Part Number
KGBSL2020K22-15
KGBSL2020K22-25
KGBSL2020K22-35
KGBSL2525M22-15
KGBSL2525M22-25
KGBSL2525M22-35
KGBSL2525M-16
KGBSR2020K22-25
KGBSR2020K22-35
KGBSR2020K-16
KGBSR2525M22-15
KGBSR2525M22-25
KGBSR2525M22-35
KGBSR2525M-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly A
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
H3
(mm)
L1
(mm)
T
(mm)
Metal Holder Compatible Tip
1 Piece(s)Available

9 Days or more

Left-hand1.020272011.51254CGBLGB43L Type, GBA43L Type
1 Piece(s)Available

9 Days or more

Left-hand220272011.51254.5CGBLGB43L Type, GBA43L Type
1 Piece(s)Available

9 Days or more

Left-hand320272011.51255.5CGBLGB43L Type, GBA43L Type
1 Piece(s)Available

9 Days or more

Left-hand1.025322511.51504CGBLGB43L Type, GBA43L Type
1 Piece(s)Available

9 Days or more

Left-hand225322511.51504.5CGBLGB43L Type, GBA43L Type
1 Piece(s)Available

9 Days or more

Left-hand325322511.51505.5CGBLGB43L Type, GBA43L Type
1 Piece(s)Available

9 Days or more

Left-hand-253025111502.5CGBLGB32L Type, GBA32L Type
1 Piece(s)Available

9 Days or more

Right-hand220272011.51254.5CGBRGB43R Type, GBA43R Type
1 Piece(s)Available

9 Days or more

Right-hand320272011.51255.5CGBRGB43R Type, GBA43R Type
1 Piece(s)Available

9 Days or more

Right-hand-202520111252.5CGBRGB32R Type, GBA32R Type
1 Piece(s)Available

9 Days or more

Right-hand1.025322511.51504CGBRGB43R Type, GBA43R Type
1 Piece(s)Available

9 Days or more

Right-hand225322511.51504.5CGBRGB43R Type, GBA43R Type
1 Piece(s)Available

9 Days or more

Right-hand325322511.51505.5CGBRGB43R Type, GBA43R Type
1 Piece(s)Available

9 Days or more

Right-hand-253025111502.5CGBRGB32R Type, GBA32R Type

Loading...

  1. 1

Basic Information

L2(mm) 25 Spring SP-6 Wrench LW-4
Clamp Screw BH6X25

Additional Products in this Category

Tech Support