(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Boring Bar Sleeve

Boring Bar Sleeve
  • Volume Discount

•D Dimension (mm): 15
For complete product overview and details on Boring Bar Sleeve see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SH0416-100
SH0516-100
SH0616-100
SH0716-100
SH0820-120
SH1020-120
SH1225-150
SH1632-180
SH2032-180
SHC0840-70
SHC0850-95
SHC1040-70
SHC1050-95
SHC1240-70
SHC1250-95
SHC1640-70
SHC1650-95
SHC2040-70
SHC2050-95
SHC2540-70
SHC2550-95
SJS-5
SJS-6
SJS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Full length L1 Shank diameter φD H
(mm)
φD1
(mm)
φD2
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
A
(mm)
D
(mm)
L2
(mm)
Screw Wrench Washer Front Side Set Screw Rear Side Set Screw Back Cover Back Cover Set Screw
1 Piece(s)Available

10 Days or more

1001614---45---HS4X4LW-2-----
1 Piece(s)Available

8 Days or more

1001614---56---HS4X4LW-2-----
1 Piece(s)Available

8 Days or more

1001614---67---HS4X4LW-2-----
1 Piece(s)Available

10 Days or more

1001614---78---HS4X4LW-2-----
1 Piece(s)Available

10 Days or more

1202018---89---HS4X4LW-2-----
1 Piece(s)Available

10 Days or more

1202018---1011---HS4X4LW-2-----
1 Piece(s)Available

11 Days or more

1502523---1213---HS5X5LW-2.5-----
1 Piece(s)Available

11 Days or more

1803230---1618---HS5X5LW-2.5-----
1 Piece(s)Available

10 Days or more

1803230---2022---HS5X5LW-2.5-----
1 Piece(s)Available

11 Days or more

70-3840568--27-16-LW-3/LW-3/LW-2.5-HS6X22HS6X14SHL-4HH3X6
1 Piece(s)Available

11 Days or more

95-4750658--30.5-16-LW-3/LW-3/LW-2.5-HS6X22HS6X14SHL-5HH3X12
1 Piece(s)Available

10 Days or more

70-38405610--27-16-LW-3/LW-3/LW-2.5-HS6X22HS6X14SHL-4HH3X6
1 Piece(s)Available

11 Days or more

95-47506510--30.5-16-LW-3/LW-3/LW-2.5-HS6X22HS6X14SHL-5HH3X12
1 Piece(s)Available

10 Days or more

70-38405612--27-16-LW-5/LW-5/LW-2.5-HS10X10HS10X10SHL-4HH3X6
1 Piece(s)Available

11 Days or more

95-47506512--30.5-16-LW-5/LW-5/LW-2.5-HS10X10HS10X10SHL-5HH3X12
1 Piece(s)Available

10 Days or more

70-38405616--27-16-LW-5/LW-5/LW-2.5-HS10X10HS10X10SHL-4HH3X6
1 Piece(s)Available

11 Days or more

95-47506516--30.5-16-LW-5/LW-5/LW-2.5-HS10X10HS10X10SHL-5HH3X12
1 Piece(s)Available

10 Days or more

70-38405620--27-16-LW-5/LW-3/LW-2.5-HS10X10HS6X6SHL-4HH3X6
1 Piece(s)Available

11 Days or more

95-47506520--30.5-16-LW-5/LW-5/LW-2.5-HS10X10HS10X10SHL-5HH3X12
1 Piece(s)Available

8 Days or more

70-38405625--27-16-LW-5/LW-3/LW-2.5-HS10X10HS6X6SHL-4HH3X6
1 Piece(s)Available

11 Days or more

95-47506525--30.5-16-LW-5/LW-5/LW-2.5-HS10X10HS10X10SHL-5HH3X12
1 Piece(s)Available

11 Days or more

15-13------157--WB-5----
1 Piece(s)Available

11 Days or more

15-13------159--WB-6----
1 Piece(s)Available

11 Days or more

15-13------1513--WB-8----

Loading...

  1. 1

Additional Products in this Category

Tech Support