(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...PDUN15 Type (Profiling) (Part Numbers)

S...PDUN15 Type (Profiling)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Protrusion Length d: Up to 3
•Standard corner Dimension R (rε): 0.8
•Dimension S2 (mm): -

Part Number

Configured Part Number is shown.

Part Number
S25R-PDUNL15-32
S25R-PDUNR15-32
S32S-PDUNL15-44
S32S-PDUNR15-44
S40T-PDUNL15-54
S40T-PDUNR15-54
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Clamp Shape Full length L1 Shank diameter φD Lubrication Hole Y/N H
(mm)
F
(mm)
Drawing S1
(mm)
L2
(mm)
θ Compatible Tip
1 Piece(s)Available

11 Days or more

32Left-handPin Lock20025NA2417Fig. 16.54013°DN○A1504..
1 Piece(s)Available

10 Days or more

32Right-handLever lock20025Available2417Fig. 16.54013°DN○A1504..
1 Piece(s)Available

10 Days or more

44Left-handPin Lock25032NA3122Figure 26.55013°DN○G1504..
1 Piece(s)Available

10 Days or more

44Right-handPin Lock25032NA3122Figure 26.55013°DN○G1504..
1 Piece(s)Available

11 Days or more

54Left-handPin Lock30040NA3927Figure 27.56512°DN○M1504..
1 Piece(s)Available

11 Days or more

54Right-handPin Lock30040NA3927Figure 27.56512°DN○M1504..

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Inner diameter profiling Protrusion length (L/D) Up to 3
S2(mm) - L3(mm) - L4(mm) -
Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support