(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-SVZC (B)-A Type Steel Bar (Drawing) (Part Numbers)

S-SVZC (B)-A Type Steel Bar (Drawing)
  • Volume Discount

•Use: Pull
•Compatible Tip Shape: V (35° Diamond)
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
•Standard corner Dimension R (rε): 0.4

Part Number

Configured Part Number is shown.

Part Number
S12M-SVZCL08-16A
S16Q-SVZBR11-20A
S20R-SVZBR11-25A
S25S-SVZBL16-34A
S25S-SVZBR16-34A
S32S-SVZBL16-40A
S32S-SVZBR16-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Clearance angle Shank diameter φD H
(mm)
F
(mm)
Drawing S
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

12 Days or more

16Left-hand150121111.5Figure 85.525.5147.5FT-6SB-2050TR
1 Piece(s)Available

12 Days or more

20Right-hand180161516Figure 8832.52010FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

25Right-hand200201918Figure 8840.52310FT-8SB-2570TR
1 Piece(s)Available

12 Days or more

34Left-hand250252420.5Figure 98.5303417.513°FT-15SB-40125TRN
1 Piece(s)Available

12 Days or more

34Right-hand250252420.5Figure 98.5303417.513°FT-15SB-40125TRN
1 Piece(s)Available

12 Days or more

40Left-hand250323128Figure 81272.53617.5FT-15SB-40125TRN
1 Piece(s)Available

12 Days or more

40Right-hand250323128Figure 81272.53617.5FT-15SB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Pull Clamp Shape Screw-on
Protrusion length (L/D) Up to 4 Lubrication Hole Y/N NA Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support