(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A-STLC-AE Type Excellent Bar (Inner Diameter / Back End Surface Machining) (Part Numbers)

A-STLC-AE Type Excellent Bar (Inner Diameter / Back End Surface Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5
•Oil Hole Presence: Included

Part Number

Configured Part Number is shown.

Part Number
A08X-STLCL09-10AE
A08X-STLCR09-10AE
A10L-STLCL09-12AE
A10L-STLCL11-12AE
A10L-STLCR11-12AE
A12M-STLCL11-14AE
A12M-STLCR11-14AE
A16Q-STLCL11-18AE
A16Q-STLCR11-18AE
A20R-STLCL11-22AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

11 Days or more

10Left-hand1208750.516221614°FT-7SB-2250TR
1 Piece(s)Available

11 Days or more

10Right-hand1208750.516221614°FT-7SB-2250TR
1 Piece(s)Available

11 Days or more

12Left-hand1401096.20.920262012°FT-7SB-2250TR
1 Piece(s)Available

11 Days or more

12Left-hand1401096.20.920262012°FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

12Right-hand1401096.20.920262012°FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

14Left-hand15012117.20.724302510°FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

14Right-hand15012117.20.724302510°FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

18Left-hand18016159.20.7303931FT-8SB-2560TR
1 Piece(s)Available

9 Days or more

18Right-hand18016159.20.7303931FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

22Left-hand200201911.20.7364436FT-8SB-2560TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw-on
Protrusion length (L/D) ~5.5 Lubrication Hole Y/N Available Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support