(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Pull
•Overall Length L1: 93
•Minimum Processing Diameter: 6.5
•Compatible Tip Shape: Others
•Clamp Shape: Screw On
Applicable Tip Shape | Other | Minimum Machining Diameter φA | 6.5 | Application | Pull |
---|---|---|---|---|---|
Clamp Shape | Screw-on | Full length L1 | 93 | Shank diameter φD | 4 |
Protrusion length (L/D) | ~7 | Lubrication Hole Y/N | NA | H(mm) | 3.8 |
F(mm) | 4 | S(mm) | 1.8 | L2(mm) | 4 |
L3(mm) | 4.8 | θ | 15° | Wrench | FT-6 |
Standard corner R (rε) | 0.03 | Clamp screw | SB-1635TR |
Please check the type/dimensions/specifications of the part C04X-SJZCL03-065 in the C...SJZC Type Carbide Anti-Vibration Bar (Boring) series.
Part Number |
---|
C04X-SJZCR03-065 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy