(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SVNS-N Type (No Side Stopper/No Stop Screw Specifications)

SVNS-N Type (No Side Stopper/No Stop Screw Specifications)
  • Volume Discount

•Preferred Hand: Right Handed
•Set Screw: -
•Clamp Screw: SB-3080TR
•Dimension L2 (mm): 45
•Wrench: LTW-10S

Part Number

Configured Part Number is shown.

Part Number
SVNSR1010K-12-06N
SVNSR1010K-12-11N
SVNSR1212M-12-06N
SVNSR1212M-12-11N
SVNSR1616M-12-06N
SVNSR1616M-12-11N
SVNSR1616M-12-20N
Part NumberMinimum order quantityVolume DiscountDays to Ship Full length L1 B
(mm)
F1
(mm)
F2
(mm)
F3
(mm)
H1=h
(mm)
L3
(mm)
L4
(mm)
Compatible Tip
1 Piece(s)Available

11 Days or more

1251010296101012(VNBR..06- ...)※
1 Piece(s)Available

11 Days or more

12510103311101012(VNBR..11- ...)※(VNBTR..11- ...)※(VNGR....-11)※(VNTR...-11)※
1 Piece(s)Available

11 Days or more

1501212296121012(VNBR..06- ...)※
1 Piece(s)Available

10 Days or more

15012123311121012(VNBR..11- ...)※(VNBTR..11- ...)※(VNGR....-11)※(VNTR...-11)※
1 Piece(s)Available

11 Days or more

1501616296161612(VNBR..06- ...)※
1 Piece(s)Available

11 Days or more

15016163311161612(VNBR..11- ...)(VNBTR..11- ...)※(VNGR....-11)※(VNTR...-11)※
1 Piece(s)Available

11 Days or more

15016164220161613(VNBR..20- ...)※(VNBTR..20- ...)(VNGR....-20)※

Loading...

  1. 1

Basic Information

Selfishly Right-hand L2(mm) 45 Wrench LTW-10S
Set Screw - Clamp screw SB-3080TR

Additional Products in this Category

Tech Support