(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...PDQN15 Type (Profiling)

S...PDQN15 Type (Profiling)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Clamp Shape: Pin Lock
•Protrusion Length d: Up to 3
•Standard corner Dimension R (rε): 0.8

Part Number

Configured Part Number is shown.

Part Number
S25R-PDQNL15-32
S25R-PDQNR15-32
S32S-PDQNL15-44
S32S-PDQNR15-44
S40T-PDQNL15-54
S40T-PDQNR15-54
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
Drawing S1
(mm)
L2
(mm)
θ Compatible Tip
1 Piece(s)Available

12 Days or more

32Left-hand200252417Figure 36.54013°DN○A1504..
1 Piece(s)Available

12 Days or more

32Right-hand200252417Figure 36.54013°DN○A1504..
1 Piece(s)Available

11 Days or more

44Left-hand250323122Figure 46.55013°DN○G1504..
1 Piece(s)Available

11 Days or more

44Right-hand250323122Figure 46.55013°DN○G1504..
1 Piece(s)Available

11 Days or more

54Left-hand300403927Figure 47.56512°DN○M1504..
1 Piece(s)Available

12 Days or more

54Right-hand300403927Figure 47.56512°DN○M1504..

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Inner diameter profiling Clamp Shape Pin Lock
Protrusion length (L/D) Up to 3 Lubrication Hole Y/N NA S2(mm) -
L3(mm) - L4(mm) - Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support