(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Bore Boring Twin Bar S..-STW Model (Round Shank for Horizontal Mount)

Small Bore Boring Twin Bar S..-STW Model (Round Shank for Horizontal Mount)
  • Volume Discount

•Preferred Hand: Right Handed
•Clamp Screw: SB-3080TR
•Compatible Tip: TWBR ○○○○○ - ○○○
•Dimension T (mm): 3
•Wrench: LTW-10S

Part Number

Configured Part Number is shown.

Part Number
S12F-STWR15
S14H-STWR15
S15F-STWR15
S16F-STWR15
S19K-STWR15
S20G-STWR15
S20K-STWR15
S22K-STWR15
S25.0J-STWR15
Part NumberMinimum order quantityVolume DiscountDays to Ship Full length L1 H
(mm)
φD1
(mm)
φD2
(mm)
L2
(mm)
L3
(mm)
1 Piece(s)Available

12 Days or more

801112201822
1 Piece(s)Available

12 Days or more

1001314201822
1 Piece(s)Available

12 Days or more

851515.875201822
1 Piece(s)Available

12 Days or more

851516201822
1 Piece(s)Available

12 Days or more

1201719.0518.518-
1 Piece(s)Available

11 Days or more

90182019.518-
1 Piece(s)Available

12 Days or more

120182019.518-
1 Piece(s)Available

12 Days or more

125202221.522-
1 Piece(s)Available

11 Days or more

110232524.522-

Loading...

  1. 1

Basic Information

Selfishly Right-hand T(mm) 3 Wrench LTW-10S
Clamp screw SB-3080TR Compatible Tip TWBR ○○○○○ - ○○○

Additional Products in this Category

Tech Support