(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...SVN-SXN Type (Round Shank, Same Diameter Type)

S...SVN-SXN Type (Round Shank, Same Diameter Type)
  • Volume Discount

•Preferred Hand: Right Handed
•Set Screw: SP3×4
•Clamp Screw: SB-3080TR
•Compatible Tip: VNBXR...
•Dimension L2 (mm): 23

Part Number

Configured Part Number is shown.

Part Number
S19H-SVNR12SXN
S20H-SVNR12SXN
S22K-SVNR12SXN
S25.0G-SVNR12SXN
Part NumberMinimum order quantityVolume DiscountDays to Ship Full length L1 H
(mm)
φD1
(mm)
φD2
(mm)
1 Piece(s)Available

12 Days or more

1001719.0518.5
1 Piece(s)Available

12 Days or more

100182019.5
1 Piece(s)Available

12 Days or more

125202221.5
1 Piece(s)Available

12 Days or more

90232524.5

Loading...

  1. 1

Basic Information

Selfishly Right-hand L2(mm) 23 Wrench FT-10
Set Screw SP3×4 Clamp screw SB-3080TR Compatible Tip VNBXR...

Additional Products in this Category

Tech Support