(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

STLN Type (without Offset) (Outer Diameter, Pull End Surface Machining)

STLN Type (without Offset) (Outer Diameter, Pull End Surface Machining)
  • Volume Discount

•Applicable Tip Shape : T (Triangular)
•Use : Major Diameter
•Clamp Shape : Screw On
•Preferred Hand : Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on STLN Type (without Offset) (Outer Diameter, Pull End Surface Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
STLNR1010K-09FF
STLNR1212F-09FF
STLNR1212K-09FF
STLNR1616K-09FF
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

11 Days or more

101010120
1 Piece(s)Available

11 Days or more

12121285
1 Piece(s)Available

11 Days or more

121212120
1 Piece(s)Available

11 Days or more

161616120

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Screw-on
Selfishly Right-hand Applicable Tip Clearance Angle Type Negative S(mm) 0
L2(mm) 15 Wrench LTW-8SS Standard corner R (rε) 0.2
Clamp screw SB-2570TR Compatible Tip TNGU0903..

Additional Products in this Category

Tech Support