(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SVVB Type (Outer Diameter, Profile Machining)

SVVB Type (Outer Diameter, Profile Machining)
  • Volume Discount

•Applicable Tip Shape : V (35° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Screw On
•Preferred Hand : No Preferred Hand
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on SVVB Type (Outer Diameter, Profile Machining), see the sections below:

Part Number

Configured Part Number is shown.

SVVBN2525M-11

Part Number
SVVBN2525M-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw-on
Selfishly No-hand Applicable Tip Clearance Angle Type Pozidriv B(mm) 25
F1(mm) 12.5 H1=h(mm) 25 L1(mm) 150
Wrench FT-8 Standard corner R (rε) 0.4 Clamp screw SB-2570TR

Please check the type/dimensions/specifications of the part SVVBN2525M-11 in the SVVB Type (Outer Diameter, Profile Machining) series.

Additional Products in this Category

Tech Support