(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SVPP-FF Type (Not Offset) (Outer Diameter, End Surface, Profile, Relief Machining)

SVPP-FF Type (Not Offset) (Outer Diameter, End Surface, Profile, Relief Machining)
  • Volume Discount

•Applicable Tip Shape : V (35° Diamond)
•Use : End Surface, Major Diameter, Profile
•Clamp Shape : Screw On
•Preferred Hand : Right Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on SVPP-FF Type (Not Offset) (Outer Diameter, End Surface, Profile, Relief Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SVPPR1010JX-08FF
SVPPR1010JX-11FF
SVPPR1212F-08FF
SVPPR1212F-11FF
SVPPR1212JX-08FF
SVPPR1212JX-11FF
SVPPR1616JX-08FF
SVPPR1616JX-11FF
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Standard corner R (rε) Clamp screw
1 Piece(s)Available

10 Days or more

10104101201216FT-60.1SB-2050TR
1 Piece(s)Available

10 Days or more

10108101201620FT-80.2SB-2570TR
1 Piece(s)Available

11 Days or more

1212212851216FT-60.1SB-2050TR
1 Piece(s)Available

10 Days or more

1212612851620FT-80.2SB-2570TR
1 Piece(s)Available

11 Days or more

12122121201216FT-60.1SB-2050TR
1 Piece(s)Available

11 Days or more

12126121201620FT-80.2SB-2570TR
1 Piece(s)Available

10 Days or more

1616-1612012-FT-60.1SB-2050TR
1 Piece(s)Available

10 Days or more

16162161201620FT-80.2SB-2570TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / End Face / Profiling Clamp Shape Screw-on
Selfishly Right-hand Applicable Tip Clearance Angle Type Pozidriv S(mm) 0

Additional Products in this Category

Tech Support