(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SVJB Type (Outer Diameter, Profile Machining)

SVJB Type (Outer Diameter, Profile Machining)
  • Volume Discount

•Compatible Tip Shape: V (35° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Screw On
•Sheet: SVN-32N
•Sheet Stop Screw: SS-4N

Part Number

Configured Part Number is shown.

Part Number
SVJBL2020K-11
SVJBL2020K-16N
SVJBL2525M-11
SVJBR2020K-11
SVJBR2020K-16N
SVJBR2525M-11
SVJBR2525M-16N
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Standard corner R (rε) Sheet stop screw Clamp screw
1 Piece(s)Available

11 Days or more

Left-hand20252012530-FT-8/-0..4-SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand20252012530SVN-32NFT-15/LW-40.8SS-4NSB-40125TRN
1 Piece(s)Available

11 Days or more

Left-hand25322515035-FT-8/-0..4-SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand20252012530-FT-8/-0..4-SB-2570TR
1 Piece(s)Available

12 Days or more

Right-hand20252012530SVN-32NFT-15/LW-40.8SS-4NSB-40125TRN
1 Piece(s)Available

10 Days or more

Right-hand25322515035-FT-8/-0..4-SB-2570TR
1 Piece(s)Available

12 Days or more

Right-hand25322515030SVN-32NFT-15/LW-40.8SS-4NSB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw-on
Applicable Tip Clearance Angle Type Pozidriv

Additional Products in this Category

Tech Support