(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PWLN Type (External Diameter/End-Face Machining)

PWLN Type (External Diameter/End-Face Machining)
  • Volume Discount

•Compatible Tip Shape: W (Hexagonal)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Lever Lock
•Dimension F2 (mm): 23
•Standard corner Dimension R (rε): 0.8

Part Number

Configured Part Number is shown.

Part Number
PWLNL1616H-06
PWLNL2020K-06
PWLNL2020K-08
PWLNL2525M-08
PWLNR1616H-06
PWLNR2020K-06
PWLNR2020K-08
PWLNR2525M-06
PWLNR2525M-08
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock screw Shim Pin Punch
1 Piece(s)Available

10 Days or more

Left-hand16161620-1610022LW-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

10 Days or more

Left-hand20202025-2012522LW-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

10 Days or more

Left-hand20202025-2012526LW-42NLW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

8 Days or more

Left-hand25252532232515026LW-42NLW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

10 Days or more

Right-hand16161620-1610022LW-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

10 Days or more

Right-hand20202025-2012522LW-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

10 Days or more

Right-hand20202025-2012526LW-42NLW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

10 Days or more

Right-hand25252532-2515022LW-32NFH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

8 Days or more

Right-hand25252532232515026LW-42NLW-3LL-2NLS-2NLSP-2PC-2

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Outer Diameter / End Face Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support