(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

STGC (P) Type (Outside Diameter Machining) (Part Numbers)

STGC (P) Type (Outside Diameter Machining)
  • Volume Discount

•Use: Major Diameter
•Compatible Tip Shape: T (Triangular)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Screw On

Part Number

Configured Part Number is shown.

Part Number
STGCL1010F-08
STGCL1010F-11
STGCL1212H-11
STGCL1616H-11
STGCL2020K-11
STGCL2525M-11
STGCR0808E-08
STGCR1010F-08
STGCR1010F-11
STGCR1212H-11
STGCR1616H-11
STGCR2020K-11
STGCR2525M-11
STGPL1616H-11
STGPR0808E-08
STGPR1010F-11
STGPR1212H-11
STGPR1616H-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Standard corner R (rε) Clamp screw
1 Piece(s)Available

11 Days or more

Left-hand1012108012FT-60.2SB-2050TR
1 Piece(s)Available

11 Days or more

Left-hand1014108015FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand12161210015FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand16201610015FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand20252012515FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand25322515020FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand81087012FT-60.2SB-2050TR
1 Piece(s)Available

11 Days or more

Right-hand1012108012FT-60.2SB-2050TR
1 Piece(s)Available

11 Days or more

Right-hand1014108015FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand12161210015FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand16201610015FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand20252012515FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand25322515020FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand16201610015FT-100.2SB-3080TR
1 Piece(s)Available

11 Days or more

Right-hand81087012FT-60.2SB-2050TR
1 Piece(s)Available

11 Days or more

Right-hand1014108015FT-100.2SB-3080TR
1 Piece(s)Available

11 Days or more

Right-hand12161210015FT-100.2SB-3080TR
1 Piece(s)Available

8 Days or more

Right-hand16201610015FT-100.2SB-3080TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Screw-on
Applicable Tip Clearance Angle Type Pozidriv

Additional Products in this Category

Tech Support