(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SDLC-FF Type (without Offset) (External Diameter / Profiling)

SDLC-FF Type (without Offset) (External Diameter / Profiling)
  • Volume Discount

•Compatible Tip Shape: D (55° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Screw On
•Dimension S (mm): 0
•Standard corner Dimension R (rε): 0.2

Part Number

Configured Part Number is shown.

Part Number
SDLCL1010JX-07FF
SDLCL1010JX-11FF
SDLCL1212F-07FF
SDLCL1212JX-07FF
SDLCL1212JX-11FF
SDLCL1616JX-07FF
SDLCL1616JX-11FF
SDLCR1010F-11FF
SDLCR1010JX-07FF
SDLCR1010JX-11FF
SDLCR1212F-07FF
SDLCR1212F-11FF
SDLCR1212JX-11FF
SDLCR1616H-11FF
SDLCR1616JX-07FF
SDLCR1616JX-11FF
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

Left-hand1010-10120FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand1010410120FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Left-hand1212-1285FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand1212-12120FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand1212212120FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Left-hand1616-16120FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Left-hand1616-16120FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand101041080FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand1010-10120FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand1010410120FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand1212-1285FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand121221285FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand1212212120FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

Right-hand1616-16100FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

Right-hand1616-16120FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

Right-hand1616-16120FT-15SB-4085TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw-on
Applicable Tip Clearance Angle Type Pozidriv S(mm) 0 Standard corner R (rε) 0.2

Additional Products in this Category

Tech Support