(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CSRN-A Type (Outer Diameter Machining) (Part Numbers)

CSRN-A Type (Outer Diameter Machining)
  • Volume Discount

•Use: Major Diameter
•Compatible Tip Shape: S (Square)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Clamp On
•Preferred Hand: Left Handed

Part Number

Configured Part Number is shown.

CSRNL2525M-12A

Part Number
CSRNL2525M-12A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Clamp-on
Selfishly Left-hand Applicable Tip Clearance Angle Type Negative B(mm) 25
F1(mm) 27 H1=h(mm) 25 L1(mm) 150
L2(mm) 22 Sheet SP-148(SP-143) Standard corner R (rε) 0.8
Clamp set CE-030A Sheet stop screw BH3X12

Please check the type/dimensions/specifications of the part CSRNL2525M-12A in the CSRN-A Type (Outer Diameter Machining) series.

Additional Products in this Category

Tech Support