(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CTUN Type (End Machining) (Part Numbers)

CTUN Type (End Machining)
  • Volume Discount

•Applicable Tip Shape : T (Triangular)
•Use : End Surface
•Clamp Shape : Clamp On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on CTUN Type (End Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CTUNL2020K-16
CTUNR2020K-16
CTUNR2525M-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

11 Days or more

Left-hand202520125
1 Piece(s)Available

11 Days or more

Right-hand202520125
1 Piece(s)Available

10 Days or more

Right-hand253225150

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application End Face Clamp Shape Clamp-on
Applicable Tip Clearance Angle Type Negative L2(mm) 27 Sheet SP-221(SP-223)
Wrench LW-4 Standard corner R (rε) 0.8 Clamp set CE-020
Chip Breaker CB-13/12 Sheet stop screw M3X8(M3X12)

Additional Products in this Category

Tech Support