(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CSKN Type (End Machining)

CSKN Type (End Machining)
  • Volume Discount

•Applicable Tip Shape : S (Square)
•Use : End Surface
•Clamp Shape : Clamp On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on CSKN Type (End Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CSKNL2525M-12
CSKNR2020K-12
CSKNR2525M-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

11 Days or more

Left-hand253225150
1 Piece(s)Available

11 Days or more

Right-hand202520125
1 Piece(s)Available

11 Days or more

Right-hand253225150

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application End Face Clamp Shape Clamp-on
Applicable Tip Clearance Angle Type Negative F2(mm) 18 L2(mm) 27
Sheet SP-141(SP-143) Wrench LW-4 Standard corner R (rε) 0.8
Clamp set CE-020 Chip Breaker CB-11 Sheet stop screw M3X8(M3X12)

Additional Products in this Category

Tech Support