(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PVLN Type (External Diameter, Profiling)

PVLN Type (External Diameter, Profiling)
  • Volume Discount

•Applicable Tip Shape : V (35° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Pin Lock
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on PVLN Type (External Diameter, Profiling), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PVLNL2525M-16Q
PVLNR2525M-16Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly
1 Piece(s)Available

11 Days or more

Left-hand
1 Piece(s)Available

10 Days or more

Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative B(mm) 25 F1(mm) 32
H1=h(mm) 25 L1(mm) 150 L2(mm) 37
Sheet KVN-32 Wrench LW-3 Lock screw LS-15
Standard corner R (rε) 0.8 Lock pin LP-6S

Additional Products in this Category

Tech Support