(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DVPN Type (External Diameter, Profiling/Undercutting)

DVPN Type (External Diameter, Profiling/Undercutting)
  • Volume Discount

•Applicable Tip Shape : V (35° Diamond)
•Use : End Surface, Major Diameter, Profile
•Clamp Shape : Cable clamp
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on DVPN Type (External Diameter, Profiling/Undercutting), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DVPNL2525M-16
DVPNR2020K-16
DVPNR2525M-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

11 Days or more

Left-hand253225150
1 Piece(s)Available

11 Days or more

Right-hand202720125
1 Piece(s)Available

10 Days or more

Right-hand253225150

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / End Face / Profiling Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative F2(mm) 28 L2(mm) 40
Clamp CP-5D Screw CS-5D Spring SP-5D
Sheet DV-33 Sheet screw SB-4085TR Wrench LW-3/FT-15
Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support