(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Compatible Tip Shape: V (35° Diamond)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Cable clamp
•Dimension L2 (mm): 45
•Clamp: CP-5D
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | L2(mm) | 45 | Clamp | CP-5D |
Screw | CS-5D | Spring | SP-5D | Sheet | DV-33 |
Sheet screw | SB-4085TR | Wrench | LW-3/FT-15 | Standard corner R (rε) | 0.8 |
Please check the type/dimensions/specifications of the part DVLNL2020K-16 in the DVLN Type (External Diameter, Profiling) series.
Part Number |
---|
DVLNL2525M-16 |
DVLNR2020K-16 |
DVLNR2525M-16 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy